Datasheet 3D Model
Request Quote:
;

ML336RAA020

The ML336RAA Series is not recommended for new designs, but existing customers will continue to be supported. As an alternative, we recommend the AR336RAA Series which is a drop-in replacement.

For more information and specification about the part.

Go to series

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (nH) 2
(Tolerance: ± 5%)
Q min
@ 1000 MHz 3
SRF min (MHz) 4 DCR max (Ω) 5 Imax (mA) Color code
ML336RAA020JLZ 2.8 57 5000 0.06 800 Gray
Notes
  1. When ordering, please specify tolerance code: e.g. ML336RAA821GLZ.
  2. Inductance measured using a Coilcraft SMD-A fixture in an Agilent/HP 4286A impedance analyzer or equivalent with Coilcraft-provided correlation pieces.
  3. Q measured using an Agilent/HP 4291A with an Agilent/HP 16197A test fixture or equivalents.
  4. SRF measured on an Agilent 8753ES or equivalent with a Coilcraft CCF1297 test fixture.
  5. DCR measured on a Keithley micro-ohmmeter or equivalent and a Coilcraft CCF858 test fixture.

Tolerance:

  • F =1%
  • G = 2%
  • J = 5%
Environmental
Ambient temperature range:
–55°C to +125°C with Imax current.
Storage temperature range:
Component: –65°C to +155°C.
Tape and reel packaging: –55°C to +80°C.
Maximum part temperature:
+155°C (ambient + temp rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Typical Q vs Frequency

Typical L vs Frequency

Physical characteristics

DIM.PNG

General specification

Core Material:
Ceramic
Packaging:
2000 per 7′′ reel Plastic tape: 8 mm wide, 0.23 mm thick, 4 mm pocket spacing, 1.65 mm pocket depth.
Temperature coefficient of inductance:
+25 to +155 ppm/°C.

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity).
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles.
Refer to Soldering Coilcraft Components before soldering.