3D Model Datasheet
Request Quote:
;

AR319RAD1N1

For more information and specification about the part.

Go to series

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (nH) 2
(Tolerance: ± 5%)
900 MHz 1.7 GHz Q min
@ 500 MHz 3
SRF min (GHz) 4 DCR max (Ω) 5 Imax (A)
L typ Q typ 3 L typ Q typ 3
AR319RAD1N1JLZ 1.15 1.2 40 1.2 136 25 5.0 0.021 3.0
Notes
  1. When ordering, please specify termination and testing codes: e.g. AR319RAD10NJPZ.
  2. Inductance is measured at 500 MHz on an Agilent 4286A (or equivalent) with a Coilcraft SMD-A test fixture using the listed correlation.
  3. Q is measured at 500 MHz on an Agilent 4291A (or equivalent) with an Agilent 16197A (or equivalent) test fixture.
  4. SRF measured using an Agilent/HP 8753ES  network analyzer and a Coilcraft CCF1236 test fixture.
  5. DCR is measured on a Keithley 580 Micro-ohmmeter (or equivalent) with a Coilcraft CCF1010 test fixture.

Termination:

  • = Tin-lead (63/37) over tin over nickel over silver-platinum-glass frit.
  • L = Silver-palladium-platinum glass frit. (Special Order, added cost)
  • S = Tin-lead (63/37) over silver-palladium-platinum-glass frit. (Special Order, added cost)

Screening:

  •  = Unscreened
  •  = Coilcraft CP-SA-10001 Group A
  •  = EEE-INST-002 (Family 3) Level 1
  • = EEE-INST-002 (Family 3) Level 2
  • = EEE-INST-002 (Family 3) Level 3
  • = MIL-STD-981 (Family 50) Class B
  • = MIL-STD-981 (Family 50) Class S
  • = ESCC3201 (F4 operational life performed at 90°C)
    • Screening performed to the document’s latest revision.
    • Custom testing also available.
    • Country of origin restrictions available; prefix option G.
Environmental
Ambient temperature range:
–55°C to +125°C with Imax current.
Storage temperature range:
Component: –55°C to +155°C.
Tape and reel packaging: –55°C to +80°C.
Maximum part temperature:
+155°C (ambient + temp rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Frequency

Q vs Frequency

Physical characteristics

DIM.PNG

General specification

Core Material:
Ceramic
Weight:
4.6 – 5.8 mg
Packaging:
2000 per 7′′ reel; Plastic tape: 8 mm wide, 0.23 mm thick, 4 mm pocket spacing, 1.27 mm pocket depth.
Temperature coefficient of inductance:
+25 to +155 ppm/°C.

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity).
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles.
Refer to Soldering Coilcraft Components before soldering.