Close up of AR319RAD
3D Model Datasheet

AR319RAD Series

Chip Inductors for Critical Applications

AR319RAD Series combines the exceptionally high Q of an air core inductor with the rugged construction of a ceramic body component.
  • Combines the exceptionally high Q of an air core inductor with the rugged construction of a ceramic body component.
  • Inductance values: 1.15 nH – 10.4 nH
  • Provides intermediate inductance values not available in Coilcraft’s 0603, 0402 or 0906 product families
  • High temperature materials allow operation in ambient temperatures up to 155°C.
  • Passes NASA low outgassing specifications
  • Standard tin-lead (Sn‑Pb) terminations ensures the best possible board adhesion. Note: Nickel barrier termination (tin-lead over tin over nickel over silver-platinum-glass frit, termination code P) is recommended for hand soldering applications.

Looking for the commercial version of this part? See Coilcraft 0604HQ Series
Request Quote:
;

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (nH) 2
(Tolerance: ± 5%)
900 MHz 1.7 GHz Q min
@ 500 MHz 3
SRF min (GHz) 4 DCR max (Ω) 5 Imax (A)
L typ Q typ 3 L typ Q typ 3
AR319RAD1N1JLZ 1.15 1.2 40 1.2 136 25 5.0 0.021 3.0
AR319RAD2N6JLZ 2.6 2.6 78 2.6 163 45 5.0 0.026 2.0
AR319RAD4N5JLZ 4.5 4.5 103 4.7 155 50 5.0 0.032 1.8
AR319RAD5N0JLZ 5.0 4.9 106 5.2 178 60 5.0 0.032 1.6
AR319RAD6N8JLZ 6.8 6.9 101 7.4 172 60 4.7 0.035 1.8
AR319RAD7N6JLZ 7.6 7.4 109 7.9 137 60 4.4 0.035 1.5
AR319RAD10NJLZ 10.4 10.6 103 11.5 160 60 4.1 0.037 1.5
Notes
  1. When ordering, please specify termination and testing codes: e.g. AR319RAD10NJPZ.
  2. Inductance is measured at 500 MHz on an Agilent 4286A (or equivalent) with a Coilcraft SMD-A test fixture using the listed correlation.
  3. Q is measured at 500 MHz on an Agilent 4291A (or equivalent) with an Agilent 16197A (or equivalent) test fixture.
  4. SRF measured using an Agilent/HP 8753ES  network analyzer and a Coilcraft CCF1236 test fixture.
  5. DCR is measured on a Keithley 580 Micro-ohmmeter (or equivalent) with a Coilcraft CCF1010 test fixture.

Termination:

  • = Tin-lead (63/37) over tin over nickel over silver-platinum-glass frit.
  • L = Silver-palladium-platinum glass frit. (Special Order, added cost)
  • S = Tin-lead (63/37) over silver-palladium-platinum-glass frit. (Special Order, added cost)

Screening:

  •  = Unscreened
  •  = Coilcraft CP-SA-10001 Group A
  •  = EEE-INST-002 (Family 3) Level 1
  • = EEE-INST-002 (Family 3) Level 2
  • = EEE-INST-002 (Family 3) Level 3
  • = MIL-STD-981 (Family 50) Class B
  • = MIL-STD-981 (Family 50) Class S
  • = ESCC3201 (F4 operational life performed at 90°C)
    • Screening performed to the document’s latest revision.
    • Custom testing also available.
    • Country of origin restrictions available; prefix option G.
Environmental
Ambient temperature range:
–55°C to +125°C with Imax current.
Storage temperature range:
Component: –55°C to +155°C.
Tape and reel packaging: –55°C to +80°C.
Maximum part temperature:
+155°C (ambient + temp rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Frequency

Q vs Frequency

Physical characteristics

DIM.PNG

General specification

Core Material:
Ceramic
Weight:
4.6 – 5.8 mg
Packaging:
2000 per 7′′ reel; Plastic tape: 8 mm wide, 0.23 mm thick, 4 mm pocket spacing, 1.27 mm pocket depth.
Temperature coefficient of inductance:
+25 to +155 ppm/°C.

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity).
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles.
Refer to Soldering Coilcraft Components before soldering.