For more information and specification about the part.
Go to seriesElectrical specifications at 25°C.
Part number 1 | Inductance (nH) 2 | Tolerance (%) | 900 MHz | 1.7 GHz |
Q min
@ 250 MHz 3 |
SRF min (MHz) 4 | DCR max (Ω) 5 | Imax (mA) | Color code | ||
---|---|---|---|---|---|---|---|---|---|---|---|
L typ | Q typ 3 | L typ | Q typ 3 | ||||||||
ML312RAA7N5_LZ | 7.5 | 5,2,1 | 7.7 | 60 | 7.82 | 65 | 23 | 4320 | 0.11 | 700 | Brown |