For more information and specification about the part.
Go to seriesElectrical specifications at 25°C.
Part number 1 | Inductance (nH) 2 | Tolerance (%) | 900 MHz | 1.7 GHz |
Q min
@ 250 MHz 3 |
SRF min (MHz) 4 | DCR max (Ω) 5 | Imax (mA) | Color code | ||
---|---|---|---|---|---|---|---|---|---|---|---|
L typ | Q typ 3 | L typ | Q typ 3 | ||||||||
ML312RAA6N8_LZ | 6.8 | 5,2,1 | 6.75 | 60 | 7.1 | 81 | 28 | 4660 | 0.11 | 700 | Red |