For more information and specification about the part.
Go to seriesElectrical specifications at 25°C.
Part number 1 | Inductance (nH) 2 | Tolerance (%) | 900 MHz | 1.7 GHz |
Q min
@ 250 MHz 3 |
SRF min (MHz) 4 | DCR max (Ω) 5 | Imax (mA) | Color code | ||
---|---|---|---|---|---|---|---|---|---|---|---|
L typ | Q typ 3 | L typ | Q typ 3 | ||||||||
ML312RAA12N_LZ | 12 | 5,2,1 | 12.3 | 72 | 13.5 | 83 | 29 | 3220 | 0.13 | 620 | Yellow |