Electrical specifications at 25°C.
Part number 1 | Inductance (nH) 2 | Tolerance (%) 3 | 900 MHz | 1.7 GHz | 2.4 GHz | Q min 4 | SRF min (GHz) 5 | DCR max (Ω) 6 | Imax (mA) 7 |
---|---|---|---|---|---|---|---|---|---|
Q typ 4 | Q typ 4 | Q typ 4 | |||||||
CP312RAQ2N7_RZ | 2.7 @ 250 MHz | 5,3 | 80 | 117 | 148 | 34 @ 250 MHz | 5.00 | 0.029 | 700 |
CP312RAQ3N3_RZ | 3.3 @ 250 MHz | 5,3,2 | 94 | 125 | 140 | 38 @ 250 MHz | 5.00 | 0.042 | 700 |
CP312RAQ3N9_RZ | 3.9 @ 250 MHz | 5,3,2 | 105 | 144 | 177 | 43 @ 250 MHz | 5.00 | 0.040 | 700 |
CP312RAQ4N3_RZ | 4.3 @ 250 MHz | 5,3,2 | 100 | 138 | 167 | 44 @ 250 MHz | 5.00 | 0.040 | 700 |
CP312RAQ5N1_RZ | 5.1 @ 250 MHz | 5,3,2 | 88 | 126 | 152 | 36 @ 250 MHz | 5.00 | 0.046 | 700 |
CP312RAQ5N6_RZ | 5.6 @ 250 MHz | 5,3,2 | 90 | 129 | 187 | 36 @ 250 MHz | 5.00 | 0.046 | 700 |
CP312RAQ6N2_RZ | 6.2 @ 250 MHz | 5,3,2 | 84 | 110 | 125 | 36 @ 250 MHz | 5.00 | 0.048 | 700 |
CP312RAQ6N8_RZ | 6.8 @ 250 MHz | 5,3,2 | 100 | 131 | 143 | 36 @ 250 MHz | 4.30 | 0.048 | 700 |
CP312RAQ7N5_RZ | 7.5 @ 250 MHz | 5,3,2 | 88 | 126 | 160 | 36 @ 250 MHz | 4.40 | 0.053 | 700 |
CP312RAQ8N2_RZ | 8.2 @ 250 MHz | 5,3,2 | 93 | 130 | 162 | 40 @ 250 MHz | 5.00 | 0.053 | 700 |
CP312RAQ9N1_RZ | 9.1 @ 250 MHz | 5,3,2 | 97 | 117 | 112 | 43 @ 250 MHz | 3.80 | 0.060 | 700 |
CP312RAQ10N_RZ | 10 @ 250 MHz | 5,3,2 | 92 | 107 | 98 | 40 @ 250 MHz | 3.40 | 0.060 | 700 |
CP312RAQ11N_RZ | 11 @ 250 MHz | 5,3,2 | 94 | 132 | 157 | 39 @ 250 MHz | 3.60 | 0.065 | 700 |
CP312RAQ12N_RZ | 12 @ 250 MHz | 5,3,2 | 94 | 122 | 145 | 39 @ 250 MHz | 3.30 | 0.065 | 700 |
CP312RAQ15N_RZ | 15 @ 250 MHz | 5,3,2 | 87 | 92 | 91 | 39 @ 250 MHz | 2.90 | 0.074 | 700 |
CP312RAQ16N_RZ | 16 @ 250 MHz | 5,3,2 | 82 | 77 | 64 | 39 @ 250 MHz | 2.80 | 0.074 | 700 |
CP312RAQ18N_RZ | 18 @ 250 MHz | 5,3,2 | 80 | 72 | 50 | 38 @ 250 MHz | 2.50 | 0.078 | 700 |
CP312RAQ20N_RZ | 20 @ 250 MHz | 5,3,2 | 80 | 70 | 55 | 40 @ 250 MHz | 3.10 | 0.084 | 700 |
CP312RAQ22N_RZ | 22 @ 250 MHz | 5,3,2 | 88 | 84 | 56 | 40 @ 250 MHz | 2.20 | 0.095 | 700 |
CP312RAQ27N_RZ | 27 @ 250 MHz | 5,3,2 | 82 | 67 | 40 | 40 @ 250 MHz | 2.10 | 0.116 | 700 |
CP312RAQ30N_RZ | 30 @ 250 MHz | 5,3,2 | 77 | 69 | 41 | 37 @ 250 MHz | 2.50 | 0.103 | 700 |
CP312RAQ33N_RZ | 33 @ 250 MHz | 5,3,2 | 74 | 53 | - | 40 @ 250 MHz | 1.90 | 0.124 | 700 |
CP312RAQ36N_RZ | 36 @ 250 MHz | 5,3,2 | 79 | 67 | - | 39 @ 250 MHz | 1.95 | 0.134 | 700 |
CP312RAQ39N_RZ | 39 @ 250 MHz | 5,3,2 | 73 | 56 | - | 37 @ 250 MHz | 1.80 | 0.163 | 680 |
CP312RAQ43N_RZ | 43 @ 250 MHz | 5,3,2 | 82 | 74 | - | 40 @ 250 MHz | 1.75 | 0.176 | 620 |
CP312RAQ47N_RZ | 47 @ 200 MHz | 5,3,2 | 73 | 50 | - | 37 @ 200 MHz | 1.70 | 0.200 | 590 |
CP312RAQ51N_RZ | 51 @ 200 MHz | 5,3,2 | 77 | 57 | - | 38 @ 200 MHz | 1.65 | 0.216 | 570 |
CP312RAQ56N_RZ | 56 @ 200 MHz | 5,3,2 | 72 | 48 | - | 37 @ 200 MHz | 1.55 | 0.260 | 490 |
CP312RAQ62N_RZ | 62 @ 200 MHz | 5,3,2 | 73 | 50 | - | 37 @ 200 MHz | 1.70 | 0.312 | 460 |
CP312RAQ68N_RZ | 68 @ 200 MHz | 5,3,2 | 63 | - | - | 35 @ 200 MHz | 1.40 | 0.372 | 420 |
CP312RAQ75N_RZ | 75 @ 150 MHz | 5,3,2 | 62 | - | - | 28 @ 150 MHz | 1.35 | 0.396 | 400 |
CP312RAQ82N_RZ | 82 @ 150 MHz | 5,3,2 | 66 | - | - | 30 @ 150 MHz | 1.30 | 0.424 | 390 |
CP312RAQ91N_RZ | 91 @ 150 MHz | 5,3,2 | 64 | - | - | 29 @ 150 MHz | 1.20 | 0.576 | 330 |
CP312RAQR10_RZ | 100 @ 150 MHz | 5,3,2 | 62 | - | - | 28 @ 150 MHz | 1.10 | 0.707 | 290 |
CP312RAQR11_RZ | 110 @ 150 MHz | 5,3,2 | 55 | - | - | 28 @ 150 MHz | 1.05 | 0.725 | 270 |
CP312RAQR12_RZ | 120 @ 150 MHz | 5,3,2 | 52 | - | - | 28 @ 150 MHz | 1.00 | 0.765 | 260 |
CP312RAQR13_RZ | 130 @ 150 MHz | 5,3,2 | 50 | - | - | 28 @ 150 MHz | 0.97 | 0.804 | 250 |
CP312RAQR15_RZ | 150 @ 150 MHz | 5,3,2 | 47 | - | - | 28 @ 150 MHz | 0.93 | 1.050 | 220 |
CP312RAQR18_RZ | 180 @ 100 MHz | 5,3,2 | 44 | - | - | 24 @ 100 MHz | 0.85 | 1.390 | 190 |
CP312RAQR22_RZ | 220 @ 100 MHz | 5,3,2 | - | - | - | 24 @ 100 MHz | 0.76 | 1.690 | 160 |
CP312RAQR27_RZ | 270 @ 100 MHz | 5,3,2 | - | - | - | 25 @ 100 MHz | 0.72 | 2.060 | 140 |
CP312RAQR30_RZ | 300 @ 100 MHz | 5,3,2 | - | - | - | 25 @ 100 MHz | 0.63 | 2.660 | 120 |
CP312RAQR33_RZ | 330 @ 100 MHz | 5,3,2 | - | - | - | 25 @ 100 MHz | 0.59 | 2.930 | 110 |
CP312RAQR39_RZ | 390 @ 100 MHz | 5,3,2 | - | - | - | 25 @ 100 MHz | 0.55 | 3.920 | 90 |
CP312RAQR47_RZ | 470 @ 100 MHz | 5,3,2 | - | - | - | 26 @ 100 MHz | 0.50 | 5.400 | 70 |
A max | B max | C max | D | E | F | G | H | |
0.067 | 0.039 | 0.035 | 0.028 | 0.013 | 0.033 | 0.016 | 0.051 | inches |
1,70 | 0,99 | 0,89 | 0,71 | 0,33 | 0,85 | 0,40 | 1,29 | mm |