Close up of ST235RAQ
Datasheet 3D Model

ST235RAQ Series

Chip Inductors for Critical Applications

ST235RAQ Series inductors offer up to 40% higher Q factor and 45% lower DCR than other 0402 series.
  • 0402 ceramic wirewound chip inductor.
  • 112 inductance values available from 0.8 nH to 120 nH, including 0.1 nH incremental steps from 2.8 nH to 10 nH.
  • Up to 40% higher Q factor and 45% lower DCR than other 0402 series.
  • Very high SRF – as high as 28.8 GHz.
  • Matte tin over nickel over silver-platinum-glass frit terminations.

Looking for the commercial version of this part? See Coilcraft 0402DC Series
Request Quote:
;

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (nH) 2 Tolerance (%) 3 900 MHz 1.7 GHz 2.4 GHz Q min
@ 250 MHz 4
SRF min (MHz) 5 DCR max (mΩ) 6 Imax at 125°C (mA) 7
Q typ 4 Q typ 4 Q typ 4
ST235RAQN80_RZ 0.8 5 54 62 110 18 > 5000 25 600
ST235RAQN90_RZ 0.9 5 42 65 89 13 > 5000 30 600
ST235RAQ1N0_RZ 1.0 5 41 66 91 14 > 5000 45 460
ST235RAQ1N2_RZ 1.2 5 27 40 51 8 > 5000 125 140
ST235RAQ1N7_RZ 1.7 5 62 82 159 22 > 5000 35 600
ST235RAQ1N8_RZ 1.8 5 63 81 153 21 > 5000 35 600
ST235RAQ1N9_RZ 1.9 5 63 103 149 22 > 5000 35 600
ST235RAQ2N0_RZ 2.0 5,3 60 93 127 26 > 5000 35 600
ST235RAQ2N1_RZ 2.1 5,3 47 72 94 19 > 5000 48 600
ST235RAQ2N2_RZ 2.2 5,3 43 65 92 17 > 5000 90 370
ST235RAQ2N3_RZ 2.3 5,3 43 64 85 17 > 5000 110 280
ST235RAQ2N4_RZ 2.4 5,3 40 60 80 12 > 5000 170 180
ST235RAQ2N5_RZ 2.5 5,3 31 45 59 11 > 5000 210 140
ST235RAQ2N8_RZ 2.8 5,3 57 86 130 21 > 5000 37 600
ST235RAQ2N9_RZ 2.9 5,3 59 89 136 21 > 5000 37 600
ST235RAQ3N0_RZ 3.0 5,3,2 61 92 142 25 > 5000 37 600
ST235RAQ3N1_RZ 3.1 5,3,2 63 100 148 27 > 5000 37 600
ST235RAQ3N2_RZ 3.2 5,3,2 65 108 154 27 > 5000 37 600
ST235RAQ3N3_RZ 3.3 5,3,2 68 116 160 28 > 5000 37 600
ST235RAQ3N4_RZ 3.4 5,3,2 66 108 156 27 > 5000 46 600
ST235RAQ3N5_RZ 3.5 5,3,2 67 110 156 27 > 5000 46 600
ST235RAQ3N6_RZ 3.6 5,3,2 68 112 157 28 > 5000 46 600
ST235RAQ3N7_RZ 3.7 5,3,2 68 112 157 28 > 5000 46 600
ST235RAQ3N8_RZ 3.8 5,3,2 69 113 158 27 > 5000 46 600
ST235RAQ3N9_RZ 3.9 5,3,2 69 114 158 30 > 5000 46 600
ST235RAQ4N0_RZ 4.0 5,3,2 70 114 158 30 > 5000 46 600
ST235RAQ4N1_RZ 4.1 5,3,2 71 115 159 27 > 5000 46 600
ST235RAQ4N2_RZ 4.2 5,3,2 71 116 159 29 > 5000 46 600
ST235RAQ4N3_RZ 4.3 5,3,2 62 100 136 28 > 5000 48 600
ST235RAQ4N4_RZ 4.4 5,3,2 64 102 139 26 > 5000 48 600
ST235RAQ4N5_RZ 4.5 5,3,2 65 104 141 26 > 5000 48 600
ST235RAQ4N6_RZ 4.6 5,3,2 66 106 143 29 > 5000 48 600
ST235RAQ4N7_RZ 4.7 5,3,2 67 108 146 28 > 5000 48 600
ST235RAQ4N8_RZ 4.8 5,3,2 67 109 146 25 > 5000 48 600
ST235RAQ4N9_RZ 4.9 5,3,2 67 110 147 25 > 5000 48 600
ST235RAQ5N0_RZ 5.0 5,3,2 68 111 149 25 > 5000 48 600
ST235RAQ5N1_RZ 5.1 5,3,2 68 111 150 27 > 5000 48 600
ST235RAQ5N2_RZ 5.2 5,3,2 68 112 151 24 > 5000 48 600
ST235RAQ5N3_RZ 5.3 5,3,2 67 110 144 26 > 5000 57 600
ST235RAQ5N4_RZ 5.4 5,3,2 68 111 145 26 > 5000 57 600
ST235RAQ5N5_RZ 5.5 5,3,2 68 111 145 26 > 5000 57 600
ST235RAQ5N6_RZ 5.6 5,3,2 69 112 146 29 > 5000 57 600
ST235RAQ5N7_RZ 5.7 5,3,2 69 112 146 27 > 5000 57 600
ST235RAQ5N8_RZ 5.8 5,3,2 70 112 146 27 > 5000 57 600
ST235RAQ5N9_RZ 5.9 5,3,2 70 112 146 28 > 5000 57 600
ST235RAQ6N0_RZ 6.0 5,3,2 71 112 146 27 > 5000 57 600
ST235RAQ6N1_RZ 6.1 5,3,2 71 112 146 28 > 5000 57 600
ST235RAQ6N2_RZ 6.2 5,3,2 71 112 146 30 > 5000 57 600
ST235RAQ6N3_RZ 6.3 5,3,2 72 113 146 27 > 5000 57 600
ST235RAQ6N4_RZ 6.4 5,3,2 73 113 146 28 > 5000 57 600
ST235RAQ6N5_RZ 6.5 5,3,2 73 114 147 27 > 5000 57 600
ST235RAQ6N6_RZ 6.6 5,3,2 68 109 130 27 > 5000 63 600
ST235RAQ6N7_RZ 6.7 5,3,2 69 109 132 27 > 5000 63 600
ST235RAQ6N8_RZ 6.8 5,3,2 69 110 138 29 > 5000 63 600
ST235RAQ6N9_RZ 6.9 5,3,2 69 110 138 26 > 5000 63 600
ST235RAQ7N0_RZ 7.0 5,3,2 69 110 138 26 > 5000 63 600
ST235RAQ7N1_RZ 7.1 5,3,2 69 110 138 28 > 5000 63 600
ST235RAQ7N2_RZ 7.2 5,3,2 70 111 139 29 > 5000 63 600
ST235RAQ7N3_RZ 7.3 5,3,2 70 111 139 27 > 5000 63 600
ST235RAQ7N4_RZ 7.4 5,3,2 70 111 140 26 > 5000 63 600
ST235RAQ7N5_RZ 7.5 5,3,2 71 112 140 26 > 5000 63 600
ST235RAQ7N6_RZ 7.6 5,3,2 72 113 141 27 > 5000 63 600
ST235RAQ7N7_RZ 7.7 5,3,2 70 109 135 27 > 5000 70 600
ST235RAQ7N8_RZ 7.8 5,3,2 70 110 136 27 > 5000 70 600
ST235RAQ7N9_RZ 7.9 5,3,2 71 110 136 28 > 5000 70 600
ST235RAQ8N0_RZ 8.0 5,3,2 71 111 137 27 > 5000 70 600
ST235RAQ8N1_RZ 8.1 5,3,2 71 112 137 29 > 5000 70 600
ST235RAQ8N2_RZ 8.2 5,3,2 72 113 138 30 > 5000 70 600
ST235RAQ8N3_RZ 8.3 5,3,2 72 113 138 28 > 5000 70 600
ST235RAQ8N4_RZ 8.4 5,3,2 72 114 139 28 > 5000 70 600
ST235RAQ8N5_RZ 8.5 5,3,2 73 115 139 29 > 5000 70 600
ST235RAQ8N6_RZ 8.6 5,3,2 73 115 140 30 > 5000 70 600
ST235RAQ8N7_RZ 8.7 5,3,2 73 116 140 29 > 5000 70 600
ST235RAQ8N8_RZ 8.8 5,3,2 74 116 141 29 > 5000 70 600
ST235RAQ8N9_RZ 8.9 5,3,2 74 117 141 30 > 5000 70 600
ST235RAQ9N0_RZ 9.0 5,3,2 75 117 142 30 > 5000 70 600
ST235RAQ9N1_RZ 9.1 5,3,2 75 118 142 28 > 5000 70 600
ST235RAQ9N2_RZ 9.2 5,3,2 75 118 142 29 > 5000 70 600
ST235RAQ9N3_RZ 9.3 5,3,2 71 105 142 27 > 5000 73 600
ST235RAQ9N4_RZ 9.4 5,3,2 72 106 143 26 > 5000 73 600
ST235RAQ9N5_RZ 9.5 5,3,2 73 108 144 26 > 5000 73 600
ST235RAQ9N6_RZ 9.6 5,3,2 74 109 145 27 > 5000 73 600
ST235RAQ9N7_RZ 9.7 5,3,2 75 110 146 27 > 5000 73 600
ST235RAQ9N8_RZ 9.8 5,3,2 76 112 147 27 > 5000 73 600
ST235RAQ9N9_RZ 9.9 5,3,2 77 113 148 28 > 5000 73 600
ST235RAQ10N_RZ 10.0 5,3,2 77 113 148 28 > 5000 73 600
ST235RAQ11N_RZ 11.0 5,3,2 68 100 134 29 4300 80 600
ST235RAQ12N_RZ 12.0 5,3,2 69 98 100 29 > 5000 80 600
ST235RAQ15N_RZ 15.0 5,3,2 70 100 110 29 > 5000 115 600
ST235RAQ16N_RZ 16.0 5,3,2 68 97 102 27 4800 120 600
ST235RAQ18N_RZ 18.0 5,3,2 68 95 98 29 4500 138 580
ST235RAQ20N_RZ 20.0 5,3,2 67 90 95 27 4100 163 530
ST235RAQ22N_RZ 22.0 5,3,2 67 88 83 28 4000 180 500
ST235RAQ23N_RZ 23.0 5,3,2 68 89 - 28 4000 180 500
ST235RAQ24N_RZ 24.0 5,3,2 63 85 - 27 3900 185 500
ST235RAQ27N_RZ 27.0 5,3,2 65 83 71 28 3700 193 480
ST235RAQ30N_RZ 30.0 5,3,2 62 76 62 27 3400 245 420
ST235RAQ33N_RZ 33.0 5,3,2 62 76 - 27 3400 275 400
ST235RAQ36N_RZ 36.0 5,3,2 60 72 - 27 3300 320 360
ST235RAQ39N_RZ 39.0 5,3,2 60 68 - 27 3100 375 350
ST235RAQ43N_RZ 43.0 5,3,2 55 54 - 27 3100 400 330
ST235RAQ47N_RZ 47.0 5,3,2 55 54 - 26 2700 400 330
ST235RAQ51N_RZ 51.0 5,3,2 55 54 - 26 2700 432 320
ST235RAQ56N_RZ 56.0 5,3,2 54 - - 27 2600 690 240
ST235RAQ62N_RZ 62.0 5,3,2 54 - - 27 2400 756 230
ST235RAQ68N_RZ 68.0 5,3,2 54 - - 26 2300 943 210
ST235RAQ72N_RZ 72.0 5,3,2 54 - - 27 2300 787 220
ST235RAQ75N_RZ 75.0 5,3,2 54 - - 27 2200 882 220
ST235RAQ82N_RZ 82.0 5,3,2 51 - - 26 2300 1057 190
ST235RAQ91N_RZ 91.0 5,3,2 48 - - 26 2300 1119 190
ST235RAQR10_RZ 100.0 5,3,2 51 - - 26 2000 1507 160
ST235RAQR12_RZ 120.0 5,3,2 46 - - 26 1800 1600 160
Notes
  1. When ordering, please specify tolerance, termination and testing codes: e.g. ST235RAQ5N9JRZ.
  2. Inductance measured at 250 MHz using a Coilcraft SMD-F fixture in an Agilent/HP 4287 impedance analyzer with Coilcraft-provided correlation pieces.
  3. Tolerances in bold are stocked for immediate shipment.
  4. Q measured using an Agilent/HP 4991A with an Agilent/HP 16197 test fixture.
  5. SRF measured using an Agilent/HP 8722ES network analyzer and a Coilcraft SMD-D test fixture.
  6. DCR measured on a micro-ohmmeter and a Coilcraft CCF858 test fixture.
  7. Maximum current that can be applied at 125°C.

Tolerance:

  • G = 2%
  • H = 3%
  • J = 5%
Table shows stock values and tolerances in bold.

Termination:

  • R = Matte tin over nickel over silver-platinum glass frit
  • P = Tin-lead (63/37) over tin over nickel over silver platinum-glass frit
  • Q = Tin-silver-copper (95.5/4/0.5) over tin over nickel over silver-platinum-glass frit

Testing:

  • Z = Unscreened
  • H = Group A screening per Coilcraft CP-SA-10001
All screening performed to the document’s latest revision.
Custom screening also available.
Environmental
Ambient temperature range:
–40°C to +125°C with Irms current.
Storage temperature range:
Component: –55°C to +140°C.
Tape and reel packaging: –40°C to +80°C.
Maximum part temperature:
+140°C (ambient + temp rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Typical L vs Frequency

Typical Q vs Frequency

Physical characteristics

st235raq_dim.PNG

General specification

Core Material:
Ceramic
Weight:
0.7 – 1.0 mg
Packaging:
2000 or 10,000 per 7″ reel; Paper tape: 8 mm wide, 0.66 mm thick, 2 mm pocket spacing.
Temperature coefficient of inductance:
+25 to +125 ppm/°C.

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity).
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles.
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash.
See Doc787_PCB_Washing.pdf.