Electrical specifications at 25°C.
Part number 1 | Inductance (nH) 2 | Tolerance (%) 3 | 900 MHz | 1.7 GHz | 2.4 GHz |
Q min
@ 250 MHz 4 |
SRF min (MHz) 5 | DCR max (mΩ) 6 | Imax at 125°C (mA) 7 |
---|---|---|---|---|---|---|---|---|---|
Q typ 4 | Q typ 4 | Q typ 4 | |||||||
ST235RAQ6N8_RZ | 6.8 | 5,3,2 | 69 | 110 | 138 | 29 | > 5000 | 63 | 600 |