Electrical specifications at 25°C.
Part number 1 | Inductance (nH) 2 | Tolerance (%) 3 | 900 MHz | 1.7 GHz | 2.4 GHz |
Q min
@ 250 MHz 4 |
SRF min (GHz) 5 | DCR max (mΩ) 6 | Imax (mA) |
---|---|---|---|---|---|---|---|---|---|
Q typ 4 | Q typ 4 | Q typ 4 | |||||||
CP235RAK1N2JRZ | 1.2 | 5 | 33 | 47 | 58 | 15 | 5.0 | 35 | 700 |
CP235RAK2N0_RZ | 2.0 | 5,3,2 | 40 | 56 | 70 | 16 | 5.0 | 40 | 700 |
CP235RAK3N0_RZ | 3.0 | 5,3,2 | 40 | 60 | 76 | 16 | 5.0 | 50 | 700 |
CP235RAK3N9_RZ | 3.9 | 5,3,2 | 46 | 66 | 83 | 19 | 5.0 | 70 | 700 |
CP235RAK4N7_RZ | 4.7 | 5,3,2 | 42 | 59 | 73 | 17 | 5.0 | 60 | 700 |
CP235RAK5N6_RZ | 5.6 | 5,3,2 | 47 | 68 | 83 | 19 | 5.0 | 80 | 700 |
CP235RAK6N8_RZ | 6.8 | 5,3,2 | 48 | 68 | 82 | 21 | 5.0 | 70 | 700 |
CP235RAK7N5_RZ | 7.5 | 5,3,2 | 47 | 66 | 81 | 20 | 5.0 | 80 | 700 |
CP235RAK8N2_RZ | 8.2 | 5,3,2 | 49 | 68 | 84 | 20 | 5.0 | 80 | 700 |
CP235RAK9N0_RZ | 9.0 | 5,3,2 | 50 | 68 | 82 | 21 | 5.0 | 100 | 680 |
CP235RAK9N5_RZ | 9.5 | 5,3,2 | 47 | 64 | 77 | 20 | 5.0 | 100 | 680 |
CP235RAK10N_RZ | 10 | 5,3,2 | 46 | 61 | 70 | 20 | 5.0 | 110 | 630 |
CP235RAK12N_RZ | 12 | 5,3,2 | 45 | 60 | 68 | 19 | 5.0 | 135 | 590 |
CP235RAK15N_RZ | 15 | 5,3,2 | 48 | 63 | 69 | 21 | 5.0 | 150 | 560 |
CP235RAK16N_RZ | 16 | 5,3,2 | 44 | 58 | 65 | 20 | 5.0 | 165 | 530 |
CP235RAK18N_RZ | 18 | 5,3,2 | 45 | 59 | 64 | 19 | 5.0 | 240 | 530 |
CP235RAK20N_RZ | 20 | 5,3,2 | 45 | 57 | 61 | 20 | 5.0 | 300 | 470 |
CP235RAK22N_RZ | 22 | 5,3,2 | 44 | 56 | 60 | 19 | 4.5 | 260 | 420 |
CP235RAK27N_RZ | 27 | 5,3,2 | 45 | 55 | 58 | 21 | 4.0 | 360 | 350 |
CP235RAK33N_RZ | 33 | 5,3,2 | 46 | 56 | 53 | 21 | 3.9 | 400 | 320 |
CP235RAK39N_RZ | 39 | 5,3,2 | 49 | 58 | - | 18 | 3.5 | 825 | 180 |
CP235RAK47N_RZ | 47 | 5,3,2 | 43 | 49 | - | 19 | 3.3 | 900 | 180 |
CP235RAK56N_RZ | 56 | 5,3,2 | 45 | 53 | - | 20 | 3.1 | 1250 | 140 |