Close up of ST145RAN
Datasheet 3D Model

ST145RAN Series

Chip Inductors for Critical Applications

ST145RAN Series, the world's smallest wirewound inductor. Featuring High Q values and high temperature applications, up to +140°C.
  • 0201 size; world’s smallest wirewound inductor.
  • 52 inductance values from 0.5 to 14 nH.
  • Matte tin over nickel over silver terminations.

Looking for the commercial version of this part? See Coilcraft 0201DS Series
Request Quote:
;

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (nH) 2 Tolerance (%) 900 MHz 1.7 GHz Q min
@ 250 MHz 3
SRF min (MHz) 4 DCR max (Ω) 5 Imax (mA)
L typ Q typ 3 L typ Q typ 3
ST145RAN0N5KRZ 0.50 10 0.50 29 0.49 43 14 > 5000 0.025 500
ST145RAN0N6KRZ 0.60 10 0.58 31 0.58 51 10 > 5000 0.030 500
ST145RAN1N2JRZ 1.2 5 1.16 42 1.16 60 12 > 5000 0.042 500
ST145RAN1N3JRZ 1.3 5 1.24 38 1.24 57 12 > 5000 0.055 500
ST145RAN1N4JRZ 1.4 5 1.35 27 1.34 37 9 > 5000 0.095 375
ST145RAN1N5JRZ 1.5 5 1.47 28 1.47 40 9 > 5000 0.120 300
ST145RAN2N2JRZ 2.2 5 2.23 32 2.23 32 15 > 5000 0.070 500
ST145RAN2N3JRZ 2.3 5 2.28 45 2.28 64 14 > 5000 0.070 500
ST145RAN2N4JRZ 2.4 5 2.36 35 2.36 53 13 > 5000 0.090 490
ST145RAN2N5JRZ 2.5 5 2.5 31 2.49 44 11 > 5000 0.165 220
ST145RAN3N3JRZ 3.3 5 3.31 42 3.32 62 15 > 5000 0.080 500
ST145RAN3N4JRZ 3.4 5 3.38 42 3.42 62 15 > 5000 0.080 500
ST145RAN3N5JRZ 3.5 5 3.41 44 3.45 64 14 > 5000 0.080 500
ST145RAN3N6JRZ 3.6 5 3.53 40 3.57 61 14 > 5000 0.105 495
ST145RAN3N7JRZ 3.7 5 3.65 39 3.66 58 15 > 5000 0.105 495
ST145RAN3N8JRZ 3.8 5 3.81 38 3.81 60 13 > 5000 0.180 290
ST145RAN3N9JRZ 3.9 5 3.89 35 3.89 50 11 > 5000 0.240 180
ST145RAN4N8JRZ 4.8 5 4.83 34 4.83 50 15 > 5000 0.096 500
ST145RAN4N9JRZ 4.9 5 4.72 33 4.71 52 12 > 5000 0.130 450
ST145RAN5N0JRZ 5.0 5 4.9 34 4.9 54 13 > 5000 0.130 450
ST145RAN5N1JRZ 5.1 5 4.96 35 4.96 54 15 > 5000 0.130 450
ST145RAN5N2JRZ 5.2 5 5.21 36 5.21 55 15 > 5000 0.170 300
ST145RAN5N3JRZ 5.3 5 5.15 36 5.15 57 15 > 5000 0.130 450
ST145RAN5N4JRZ 5.4 5 5.3 36 5.31 56 15 > 5000 0.130 450
ST145RAN5N5JRZ 5.5 5 5.49 35 5.49 50 13 > 5000 0.285 165
ST145RAN6N7JRZ 6.7 5 6.71 40 6.72 59 15 > 5000 0.150 410
ST145RAN6N8JRZ 6.8 5 6.52 35 6.52 52 15 > 5000 0.150 410
ST145RAN6N9JRZ 6.9 5 6.7 36 6.73 54 15 > 5000 0.150 410
ST145RAN7N0JRZ 7.0 5 6.97 39 6.97 60 15 > 5000 0.210 270
ST145RAN7N1JRZ 7.1 5 6.91 36 6.9 54 15 > 5000 0.250 270
ST145RAN7N2JRZ 7.2 5 6.97 36 6.97 55 15 > 5000 0.250 270
ST145RAN7N3JRZ 7.3 5 7.05 37 7.04 56 15 > 5000 0.250 270
ST145RAN7N4JRZ 7.4 5 7.29 40 7.3 61 18 > 5000 0.250 270
ST145RAN7N5JRZ 7.5 5 7.44 36 7.46 50 15 > 5000 0.340 150
ST145RAN7N6JRZ 7.6 5 7.32 39 7.31 59 16 > 5000 0.300 200
ST145RAN7N7JRZ 7.7 5 7.38 39 7.37 60 17 > 5000 0.300 200
ST145RAN7N8JRZ 7.8 5 7.49 38 7.49 58 16 > 5000 0.300 200
ST145RAN7N9JRZ 7.9 5 7.56 38 7.56 58 16 > 5000 0.300 200
ST145RAN8N0JRZ 8.0 5 7.65 35 7.68 53 15 > 5000 0.300 200
ST145RAN8N1JRZ 8.1 5 7.74 37 7.75 59 15 > 5000 0.300 200
ST145RAN8N2JRZ 8.2 5 8.14 37 8.22 53 17 > 5000 0.270 200
ST145RAN8N3JRZ 8.3 5 7.93 36 7.95 57 15 > 5000 0.300 200
ST145RAN8N4JRZ 8.4 5 8.03 35 8.04 55 15 > 5000 0.350 150
ST145RAN8N5JRZ 8.5 5 8.11 35 8.13 55 15 > 5000 0.350 150
ST145RAN8N7JRZ 8.7 5 8.68 38 8.74 59 15 > 5000 0.350 150
ST145RAN9N0JRZ 9.0 5 9.02 42 9.04 63 14 > 5000 0.350 150
ST145RAN9N4JRZ 9.4 5 9.38 36 9.39 51 14 > 5000 0.400 140
ST145RAN9N6JRZ 9.6 5 9.62 38 9.64 53 14 > 5000 0.400 140
ST145RAN11NJRZ 11 5 11.11 40 11.15 62 14 > 5000 0.400 140
ST145RAN12NJRZ 12 5 12.15 39 12.2 56 15 > 5000 0.360 165
ST145RAN13NJRZ 13 5 13.12 38 13.22 52 15 > 5000 0.440 135
ST145RAN14NJRZ 14 5 14.13 37 14.37 51 15 > 5000 0.440 135
Notes
  1. When ordering, please specify termination and screening codes: e.g. ST145RAN7N1JRZ.
  2. Inductance measured at 250 MHz using a Coilcraft SMD-F fixture in
    an Agilent/HP 4286 impedance analyzer or equivalent with Coilcraftprovided
    correlation pieces.
  3. Q measured using an Agilent/HP 4291A with an Agilent/HP 16197A test fixture or equivalents.
    Qmin measured at 250 MHz using an Agilent/HP 4287A with an Agilent/HP 16197 test fixture or equivalents.
  4. SRF is measured on an Agilent 8753ES (or equivalent) with a Coilcraft
    CCF1235 test fixture.
  5. DCR is measured on a Keithley 580 Micro-ohmmeter (or equivalent)
    with a Coilcraft CCF1099 test fixture.

Termination:

  • R = Matte tin over nickel over silver-platinum glass frit.
  • P = Tin-lead (63/37) over tin over nickel over silverplatinum-glass frit.
  • Q= Tin-silver-copper (95.5/4/0.5) over tin over nickel over silver-platinum-glass frit.

Screening:

  • Z = Unscreened
  • H = Coilcraft CP-SA-10001 Group A
    • Screening performed to the document’s latest revision.
    • Lot qualification (Group B) available.
    • Custom testing also available.
    • Country of origin restrictions available; prefix option G.
Environmental
Ambient temperature range:
–40°C to +125°C with Imax current.
Storage temperature range:
Component: –55°C to +140°C.
Packaging: –40°C to +80°C.
Maximum part temperature:
+140°C (ambient + temp rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Typical L vs Frequency

Typical Q vs Frequency

Physical characteristics

st145ran_dim.PNG

General specification

Core Material:
Ceramic
Weight:
0.14 – 0.23 mg
Packaging:
2000 per 7″ reel. Paper tape: 8 mm wide, 0.6 mm thick, 2 mm pocket spacing.
Temperature coefficient of inductance:
+25 to +125 ppm/°C.

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity).
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles.
Refer to Soldering Coilcraft Components before soldering.