Electrical specifications at 25°C.
Part number 1 | Turns | Inductance (nH) 2 | Tolerance (%) |
Q min
@ 50.0 MHz 3 |
SRF min (GHz) 4 | DCR max (mΩ) 5 | Imax (A) |
---|---|---|---|---|---|---|---|
MS536RATR54_S_ | 20 | 538 | 5,2 | 87 | 0.490 | 90.0 | 2.0 |