Electrical specifications at 25°C.
Part number 1 | Turns | Inductance (nH) 2 | Tolerance (%) |
Q min
@ 250 MHz 3 |
SRF min (GHz) 4 | DCR max (mΩ) 5 | Imax (A) |
---|---|---|---|---|---|---|---|
ML426RAT13N_LZ | 5 | 13.0 | 5,2 | 100 | 3.0 | 3.9 | 4.0 |