Electrical specifications at 25°C.
Part number 1 | Turns | Inductance (nH) 2 | Tolerance (%) |
Q min
@ 250 MHz 3 |
SRF min (GHz) 4 | DCR max (mΩ) 5 | Imax (A) |
---|---|---|---|---|---|---|---|
ML426RAT5N5_LZ | 3 | 5.5 | 5,2 | 115 | 5.0 | 2.6 | 4.0 |
ML426RAT9N0_LZ | 4 | 9.0 | 5,2 | 120 | 4.0 | 3.4 | 4.0 |
ML426RAT13N_LZ | 5 | 13.0 | 5,2 | 100 | 3.0 | 3.9 | 4.0 |
Part number 1 | Turns | Inductance (nH) 2 | Tolerance (%) |
Q min
@ 250 MHz 3 |
SRF min (GHz) 4 | DCR max (mΩ) 5 | Imax (A) |
---|---|---|---|---|---|---|---|
ML446RAT16N_LZ | 7 | 16.0 | 5,2 | 110 | 3.0 | 5.2 | 4.0 |
ML446RAT18N_LZ | 8 | 18.0 | 5,2 | 110 | 2.9 | 6.0 | 4.0 |
ML446RAT23N_LZ | 9 | 23.0 | 5,2 | 110 | 2.6 | 6.8 | 4.0 |
ML446RAT27N_LZ | 10 | 27.0 | 5,2 | 110 | 2.3 | 7.9 | 4.0 |