Electrical specifications at 25°C.
Part number 1 | Inductance (nH) 2 | Tolerance (%) | Q @ 400 MHz 3 | SRF min (GHz) 4 | DCR max (mΩ) | Irms (A) 5 | |
---|---|---|---|---|---|---|---|
min | typ | ||||||
AT422RAS30N_SZ | 30 | 5,2 | 170 | 200 | 2.40 | 8.3 | 5.5 |
Part number | A | B | C | D | E | F | Weight ±20% (mg) |
---|---|---|---|---|---|---|---|
AT422RAS27N | 0.105±0.010 2,67 ±0,254 |
0.105 ±0.015 2,67 ±0,381 |
0.110 ±0.005 2,79 ±0,127 |
0.090 2,29 |
0.120 3,05 |
0.040 1,02 |
32.9 |
AT422RAS30N | 0.105 ±0.010 2,67 ±0,254 |
0.105 ±0.015 2,67 ±0,381 |
0.110 ±0.005 2,79 ±0,127 |
0.090 2,29 |
0.120 3,05 |
0.040 1,02 |
33.9 |
AT422RAS33N | 0.115 ±0.010 2,92 ±0,254 |
0.105 ±0.015 2,67 ±0,381 |
0.110 ±0.005 2,79 ±0,127 |
0.100 2,54 |
0.120 3,05 |
0.040 1,02 |
37.6 |
AT422RAS36N | 0.115 ±0.010 2,92 ±0,254 |
0.105 ±0.015 2,67 ±0,381 |
0.110 ±0.005 2,79 ±0,127 |
0.100 2,54 |
0.120 3,05 |
0.040 1,02 |
40.3 |
AT422RAS39N | 0.115 ±0.010 2,92 ±0,254 |
0.105 ±0.015 2,67 ±0,381 |
0.110 ±0.005 2,79 ±0,127 |
0.100 2,54 |
0.120 3,05 |
0.040 1,02 |
42.6 |
AT422RAS43N | 0.130 ±0.010 3,30 ±0,254 |
0.105 ±0.015 2,67 ±0,381 |
0.110 ±0.005 2,79 ±0,127 |
0.110 2,79 |
0.120 3,05 |
0.040 1,02 |
47.6 |
AT422RAS47N | 0.130 ±0.010 3,30 ±0,254 |
0.105 ±0.015 2,67 ±0,381 |
0.110 ±0.005 2,79 ±0,127 |
0.110 2,79 |
0.120 3,05 |
0.040 1,02 |
49.9 |
AT466RAS47N | 0.160±0.010 4,06 ±0,254 |
0.140 ±0.007 3,56 ±0,178 |
0.147 ±0.007 3,73 ±0,178 |
0.140 3,56 |
0.175 4,45 |
0.070 1,78 |
110 |
AT466RAS68N | 0.210 ±0.010 5,33 ±0,254 |
0.140 ±0.007 3,56 ±0,178 |
0.147 ±0.007 3,73 ±0,178 |
0.190 4,83 |
0.175 4,45 |
0.070 1,78 |
145 |
AT466RAS82N | 0.230 ±0.010 5,84 ±0,254 |
0.140 ±0.007 3,56 ±0,178 |
0.147 ±0.007 3,73 ±0,178 |
0.210 5,33 |
0.175 4,45 |
0.070 1,78 |
165 |
AT522RAS90N | 0.205 ±0.015 5,21 ±0,381 |
0.215 ±0.010 5,46 ±0,254 |
0.224 ±0.010 5,69 ±0,254 |
0.175 4,45 |
0.255 6,48 |
0.085 2,16 |
280 |
AT522RAS111 | 0.250 ±0.015 6,35 ±0,381 |
0.220±0.010 5,59 ±0,254 |
0.224 ±0.010 5,69 ±0,254 |
0.230 5,84 |
0.265 6,73 |
0.085 2,16 |
330 |
AT522RAS131 | 0.265 ±0.015 6,73 ±0,381 |
.220±0.010 5,59 ±0,254 |
0.224 ±0.010 5,69 ±0,254 |
0.245 6,22 |
0.265 6,73 |
0.085 2,16 |
371 |
AT522RAS161 | 0.290 ±0.015 7,37 ±0,381 |
.220±0.010 5,59 ±0,254 |
0.224 ±0.010 5,69 ±0,254 |
0.260 6,60 |
0.265 6,73 |
0.085 2,16 |
425 |
AT522RAS181 | 0.320 ±0.015 8,13 ±0,381 |
.220±0.010 5,59 ±0,254 |
0.224 ±0.010 5,69 ±0,254 |
0.290 7,37 |
0.265 6,73 |
0.085 2,16 |
460 |
AT522RAS221 | 0.390 ±0.015 9,91 ±0,381 |
.220±0.010 5,59 ±0,254 |
0.224 ±0.010 5,69 ±0,254 |
0.360 9,14 |
0.265 6,73 |
0.085 2,16 |
550 |
AT522RAS271 | 0.460 ±0.015 11,68 ±0,381 |
.220±0.010 5,59 ±0,254 |
0.224 ±0.010 5,69 ±0,254 |
0.420 10,67 |
0.265 6,73 |
0.085 2,16 |
640 |
AT522RAS301 | 0.470 ±0.015 11,94 ±0,381 |
0.225 ±0.010 5,72 ±0,254 |
0.224 ±0.010 5,69 ±0,254 |
0.440 11,18 |
0.265 6,73 |
0.085 2,16 |
650 |
AT573RAS331 | 0.405 ±0.015 10,29 ±0,381 |
0.295 ±0.010 7,49 ±0,254 |
0.285 ±0.010 7,24 ±0,254 |
0.375 9,53 |
0.325 8,26 |
0.09 2,29 |
855 |
AT573RAS361 | 0.445 ±0.015 11,30 ±0,381 |
0.295 ±0.010 7,49 ±0,254 |
0.285 ±0.010 7,24 ±0,254 |
0.415 10,541 |
0.325 8,26 |
0.09 2,29 |
928 |
AT573RAS391 | 0.485 ±0.015 12,32 ±0,381 |
0.295 ±0.010 7,49 ±0,254 |
0.285 ±0.010 7,24 ±0,254 |
0.455 11,56 |
0.325 8,26 |
0.09 2,29 |
990 |
AT573RAS431 | 0.520 ±0.015 13,21 ±0,381 |
0.295 ±0.010 7,49 ±0,254 |
0.285 ±0.010 7,24 ±0,254 |
0.490 12,45 |
0.325 8,26 |
0.09 2,29 |
1072 |
AT573RAS501 | 0.550 ±0.015 13,97 ±0,381 |
0.295 ±0.010 7,49 ±0,254 |
0.285 ±0.010 7,24 ±0,254 |
0.520 13,21 |
0.325 8,26 |
0.09 2,29 |
1160 |