Close up of AT422RAS, AT466RAS, AT522RAS, AT573RAS
Datasheet 3D Models

AT422RAS, AT466RAS, AT522RAS, AT573RAS

240°C Air Core Inductors

AT422RAS, AT466RAS, AT522RAS, AT573RAS Series offer excellent Q factors – up to 230 at 400 MHz!
  • Current handling as high as 5.7 Amps.
  • Inductance values from 27 to 500 nH.
  • Flat top for reliable pick and place.
  • Special materials allow operation in ambient temperatures as low as –65°C and up to 185°C.
  • Passes NASA low outgassing specifications.
  • Constructed with materials that are fungal inert (rating of 0 per MIL-STD-810F).

Request Quote:
;

Specifications

Electrical specifications at 25°C.

AT422RAS Series

Part number 1 Inductance (nH) 2 Tolerance (%) Q 3 SRF min (GHz) 4 DCR max (mΩ) Irms (A) 5
min typ
AT422RAS27N_SZ 27 @ 400 MHz 5,2 170 @ 400 MHz 200 @ 400 MHz 2.60 8.1 5.5
AT422RAS30N_SZ 30 @ 400 MHz 5,2 170 @ 400 MHz 200 @ 400 MHz 2.40 8.3 5.5
AT422RAS33N_SZ 33 @ 400 MHz 5,2 170 @ 400 MHz 200 @ 400 MHz 2.30 9.5 4.8
AT422RAS36N_SZ 36 @ 400 MHz 5,2 170 @ 400 MHz 200 @ 400 MHz 2.30 9.8 4.8
AT422RAS39N_SZ 39 @ 400 MHz 5,2 170 @ 400 MHz 200 @ 400 MHz 2.20 10.0 4.8
AT422RAS43N_SZ 43 @ 400 MHz 5,2 170 @ 400 MHz 200 @ 400 MHz 2.20 10.8 4.4
AT422RAS47N_SZ 47 @ 400 MHz 5,2 170 @ 400 MHz 200 @ 400 MHz 2.20 11.3 4.4

AT466RAS Series

Part number 1 Inductance (nH) 2 Tolerance (%) Q 3 SRF min (GHz) 4 DCR max (mΩ) Irms (A) 5
min typ
AT466RAS47N_SZ 47 @ 400 MHz 5,2 190 @ 400 MHz 230 @ 400 MHz 1.40 6.35 4.9
AT466RAS68N_SZ 68 @ 400 MHz 5,2 190 @ 400 MHz 230 @ 400 MHz 1.30 8.6 5.5
AT466RAS82N_SZ 82 @ 400 MHz 5,2 190 @ 400 MHz 230 @ 400 MHz 1.20 9.4 5.6

AT522RAS Series

Part number 1 Inductance (nH) 2 Tolerance (%) Q 3 SRF min (GHz) 4 DCR max (mΩ) Irms (A) 5
min typ
AT522RAS90N_SZ 90 @ 50.0 MHz 5,2 120 @ 50.0 MHz 140 @ 50.0 MHz 0.90 5.5 5.0
AT522RAS111_SZ 110 @ 50.0 MHz 5,2 120 @ 50.0 MHz 140 @ 50.0 MHz 0.85 6.5 5.7
AT522RAS131_SZ 130 @ 50.0 MHz 5,2 120 @ 50.0 MHz 140 @ 50.0 MHz 0.80 7.5 5.4
AT522RAS161_SZ 160 @ 50.0 MHz 5,2 120 @ 50.0 MHz 140 @ 50.0 MHz 0.75 8.25 5.7
AT522RAS181_SZ 180 @ 50.0 MHz 5,2 120 @ 50.0 MHz 140 @ 50.0 MHz 0.75 9.5 5.0
AT522RAS221_SZ 220 @ 50.0 MHz 5,2 120 @ 50.0 MHz 140 @ 50.0 MHz 0.90 11.0 5.0
AT522RAS271_SZ 270 @ 50.0 MHz 5,2 120 @ 50.0 MHz 140 @ 50.0 MHz 0.80 12.5 4.3
AT522RAS301_SZ 300 @ 50.0 MHz 5,2 130 @ 50.0 MHz 150 @ 50.0 MHz 0.72 13.8 3.7

AT573RAS Series

Part number 1 Inductance (nH) 2 Tolerance (%) Q 3 SRF min (GHz) 4 DCR max (mΩ) Irms (A) 5
min typ
AT573RAS331_LZ 330 @ 50.0 MHz 5,2 120 @ 50.0 MHz 180 @ 50.0 MHz 0.66 12.5 4.7
AT573RAS361_LZ 360 @ 50.0 MHz 5,2 120 @ 50.0 MHz 180 @ 50.0 MHz 0.62 13.5 4.5
AT573RAS391_LZ 390 @ 50.0 MHz 5,2 120 @ 50.0 MHz 180 @ 50.0 MHz 0.59 14.5 4.4
AT573RAS431_LZ 430 @ 50.0 MHz 5,2 120 @ 50.0 MHz 180 @ 50.0 MHz 0.55 15.5 4.2
AT573RAS501_LZ 500 @ 50.0 MHz 5,2 120 @ 50.0 MHz 180 @ 50.0 MHz 0.50 16.5 4.3
Notes
  1. When ordering, specify tolerance, termination and screening codes: e.g. AT466RAS501JSZ.
  2. For AT422RAS and AT466RAS: Inductance measured at specified test frequency, 0.1 Vrms, 0 A using an Agilent/HP 4286A LCR meter (or equivalent) with the following Coilcraft test fixtures: CCF1197 for AT422RAS and CCF1191C for AT466RAS.

    For AT522RAS and AT573RAS: Inductance measured at specified test frequency, 0.1 Vrms, 0 A using an Agilent/HP 4286A LCR meter (or equivalent) with the CCF1248 Coilcraft test fixture.
  3. Q measured at specified test frequency, using an Agilent/HP 4291A impedance analyzer (or equivalent).
  4. For AT422RAS and AT466RAS: SRF measured using an Agilent/HP 8753ES network analyzer (or equivalent) and the CCF1248 Coilcraft test fixture.

    For AT522RAS and AT573RAS: SRF measured using an Agilent/HP 8753ES network analyzer (or equivalent) and the following Coilcraft test fixture: CCF1199 for AT522RAS 90 nH through 160 nH; and CCF1200 for all others.
  5. Current that causes a 20°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.

Tolerance:

  • G = 2%
  • J = 5%

Termination:

  • S = Tin-lead (63/37) over copper
  • T = Tin-silver-copper (95.5/4/0.5) over copper
  • L = Tin-silver (96.5/3.5) over copper

Screening:

  • Z = Unscreened
  • H = Group A screening per Coilcraft CP-SA-10001
  • F = Screening per ESCC 3201
  • 1 = EEE-INST-002 (Family 3) Level 1
  • 2 = EEE-INST-002 (Family 3) Level 2
  • 3 = EEE-INST-002 (Family 3) Level 3
  • 4 = MIL-STD-981 (Family 50) Class B
  • 5 = MIL-STD-981 (Family 50) Class S
    • Screening performed to the document’s latest revision.
    • Screening not available for parts with 2% tolerance.
    • Testing is performed using 155°C as max component temperature.
    • Lot qualification (Group B) available.
    • Testing T and U have been replaced with more detailed codes 4, 5, and 1, 2, 3, respectively. Codes T and U can still be used, if necessary. Custom testing also available.
    • Country of origin restrictions available; prefix option G.
Environmental
Ambient temperature range:
–65°C to +185°C with Irms current.
Storage temperature range:
Component: –65°C to +240°C.
Tape and reel packaging: –55°C to +80°C.
Maximum part temperature:
+240°C (ambient + temp rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Frequency

Q vs Frequency

Physical characteristics

at422ras_at466ras_at522ras_at573ras_d.gif
 
Part number A B C D E F Weight ±20% (mg)
AT422RAS27N 0.105±0.010
2,67 ±0,254
0.105 ±0.015
2,67 ±0,381
0.110 ±0.005
2,79 ±0,127
0.090
2,29
0.120
3,05
0.040
1,02
32.9
AT422RAS30N 0.105 ±0.010
2,67 ±0,254
0.105 ±0.015
2,67 ±0,381
0.110 ±0.005
2,79 ±0,127
0.090
2,29
0.120
3,05
0.040
1,02
33.9
AT422RAS33N 0.115 ±0.010
2,92 ±0,254
0.105 ±0.015
2,67 ±0,381
0.110 ±0.005
2,79 ±0,127
0.100
2,54
0.120
3,05
0.040
1,02
37.6
AT422RAS36N 0.115 ±0.010
2,92 ±0,254
0.105 ±0.015
2,67 ±0,381
0.110 ±0.005
2,79 ±0,127
0.100
2,54
0.120
3,05
0.040
1,02
40.3
AT422RAS39N 0.115 ±0.010
2,92 ±0,254
0.105 ±0.015
2,67 ±0,381
0.110 ±0.005
2,79 ±0,127
0.100
2,54
0.120
3,05
0.040
1,02
42.6
AT422RAS43N 0.130 ±0.010
3,30 ±0,254
0.105 ±0.015
2,67 ±0,381
0.110 ±0.005
2,79 ±0,127
0.110
2,79
0.120
3,05
0.040
1,02
47.6
AT422RAS47N 0.130 ±0.010
3,30 ±0,254
0.105 ±0.015
2,67 ±0,381
0.110 ±0.005
2,79 ±0,127
0.110
2,79
0.120
3,05
0.040
1,02
49.9
 
AT466RAS47N 0.160±0.010
4,06 ±0,254
0.140 ±0.007
3,56 ±0,178
0.147 ±0.007
3,73 ±0,178
0.140
3,56
0.175
4,45
0.070
1,78
110
AT466RAS68N 0.210 ±0.010
5,33 ±0,254
0.140 ±0.007
3,56 ±0,178
0.147 ±0.007
3,73 ±0,178
0.190
4,83
0.175
4,45
0.070
1,78
145
AT466RAS82N 0.230 ±0.010
5,84 ±0,254
0.140 ±0.007
3,56 ±0,178
0.147 ±0.007
3,73 ±0,178
0.210
5,33
0.175
4,45
0.070
1,78
165
 
AT522RAS90N 0.205 ±0.015
5,21 ±0,381
0.215 ±0.010
5,46 ±0,254
0.224 ±0.010
5,69 ±0,254
0.175
4,45
0.255
6,48
0.085
2,16
280
AT522RAS111 0.250 ±0.015
6,35 ±0,381
0.220±0.010
5,59 ±0,254
0.224 ±0.010
5,69 ±0,254
0.230
5,84
0.265
6,73
0.085
2,16
330
AT522RAS131 0.265 ±0.015
6,73 ±0,381
.220±0.010
5,59 ±0,254
0.224 ±0.010
5,69 ±0,254
0.245
6,22
0.265
6,73
0.085
2,16
371
AT522RAS161 0.290 ±0.015
7,37 ±0,381
.220±0.010
5,59 ±0,254
0.224 ±0.010
5,69 ±0,254
0.260
6,60
0.265
6,73
0.085
2,16
425
AT522RAS181 0.320 ±0.015
8,13 ±0,381
.220±0.010
5,59 ±0,254
0.224 ±0.010
5,69 ±0,254
0.290
7,37
0.265
6,73
0.085
2,16
460
AT522RAS221 0.390 ±0.015
9,91 ±0,381
.220±0.010
5,59 ±0,254
0.224 ±0.010
5,69 ±0,254
0.360
9,14
0.265
6,73
0.085
2,16
550
AT522RAS271 0.460 ±0.015
11,68 ±0,381
.220±0.010
5,59 ±0,254
0.224 ±0.010
5,69 ±0,254
0.420
10,67
0.265
6,73
0.085
2,16
640
AT522RAS301 0.470 ±0.015
11,94 ±0,381
0.225 ±0.010
5,72 ±0,254
0.224 ±0.010
5,69 ±0,254
0.440
11,18
0.265
6,73
0.085
2,16
650
 
AT573RAS331 0.405 ±0.015
10,29 ±0,381
0.295 ±0.010
7,49 ±0,254
0.285 ±0.010
7,24 ±0,254
0.375
9,53
0.325
8,26
0.09
2,29
855
AT573RAS361 0.445 ±0.015
11,30 ±0,381
0.295 ±0.010
7,49 ±0,254
0.285 ±0.010
7,24 ±0,254
0.415
10,541
0.325
8,26
0.09
2,29
928
AT573RAS391 0.485 ±0.015
12,32 ±0,381
0.295 ±0.010
7,49 ±0,254
0.285 ±0.010
7,24 ±0,254
0.455
11,56
0.325
8,26
0.09
2,29
990
AT573RAS431 0.520 ±0.015
13,21 ±0,381
0.295 ±0.010
7,49 ±0,254
0.285 ±0.010
7,24 ±0,254
0.490
12,45
0.325
8,26
0.09
2,29
1072
AT573RAS501 0.550 ±0.015
13,97 ±0,381
0.295 ±0.010
7,49 ±0,254
0.285 ±0.010
7,24 ±0,254
0.520
13,21
0.325
8,26
0.09
2,29
1160
All dimensions are in  inchesmm .

General specification

Packaging:
AT422RAS 600/7″ rreel; Plastic tape: 12 mm wide, 0.35 mm thick, 8 mm pocket spacing, 3.05 mm pocket depth.
AT466RAS 500/7″reel; Plastic tape: 12 mm wide, 0.26 mm thick, 8 mm pocket spacing, 4.06 mm pocket depth.
AT522RAS90N 250/7″reel; Plastic tape: 16 mm wide, 0.32 mm thick, 12 mm pocket spacing, 5.97 mm pocket depth.
AT522RAS111 250/7″reel; Plastic tape: 16 mm wide, 0.40 mm thick, 12 mm pocket spacing, 6.10 mm pocket depth.
AT522RAS131 250/7″reel; Plastic tape: 16 mm wide, 0.40 mm thick, 12 mm pocket spacing, 6.10 mm pocket depth.
AT522RAS161 250/7″reel; Plastic tape: 16 mm wide, 0.33 mm thick, 12 mm pocket spacing, 5.97 mm pocket depth.
AT522RAS181 250/7″reel; Plastic tape: 16 mm wide, 0.40 mm thick, 12 mm pocket spacing, 6.10 mm pocket depth.
AT522RAS221 250/7″reel; Plastic tape: 24 mm wide, 0.40 mm thick, 12 mm pocket spacing, 6.10 mm pocket depth.
AT522RAS271 250/7″reel; Plastic tape: 24 mm wide, 0.40 mm thick, 12 mm pocket spacing, 6.10 mm pocket depth.
AT522RAS301 250/7″reel; Plastic tape: 24 mm wide, 0.33 mm thick, 12 mm pocket spacing, 5.97 mm pocket depth.
AT573RAS331 150/7″reel; Plastic tape: 24 mm wide, 0.40 mm thick, 12 mm pocket spacing, 6.99 mm pocket depth.
AT573RAS361 150/7″reel; Plastic tape: 24 mm wide, 0.40 mm thick, 12 mm pocket spacing, 7.75 mm pocket depth.
AT573RAS391 150/7″reel; Plastic tape: 24 mm wide, 0.45 mm thick, 12 mm pocket spacing, 7.75 mm pocket depth.
AT573RAS431 150/7″reel; Plastic tape: 24 mm wide, 0.45 mm thick, 12 mm pocket spacing, 7.75 mm pocket depth.
AT573RAS501 150/7″reel; Plastic tape: 24 mm wide, 0.33 mm thick, 12 mm pocket spacing, 7.49 mm pocket depth.
Temperature coefficient of inductance:
+5 to +70 ppm/°C.

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity).
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles.
Refer to Soldering Coilcraft Components before soldering.
Recommended Pick & Place Nozzle:
AT422RAS: OD: 0.054″; ID: 0.031″.
AT466RAS: OD: 0.170 inch; ID: 0.059 inch.
AT522RAS, 47 – 200 nH: 3.5 mm × 7 mm (rubber). This nozzle is available here.
AT522RAS, 270 – 300 nH: 4.0 mm × 12 mm (rubber). This nozzle is available here.
AT573RAS: 4.0 mm × 12 mm (rubber). This nozzle is available here.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. See Doc787_PCB_Washing.pdf.