Electrical specifications at 25°C.
| Part number 1 |
Inductance (µH)
2
(Tolerance: ±10%) |
DCR max (Ω) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 |
|---|---|---|---|---|---|
| ST336PHA102KLZ | 1.0 | 0.14 | 340 | 0.90 | 1.6 |
| ST336PHA152KLZ | 1.5 | 0.18 | 265 | 0.85 | 1.3 |
| ST336PHA272KLZ | 2.7 | 0.35 | 190 | 0.60 | 0.88 |
| ST336PHA332KLZ | 3.3 | 0.50 | 180 | 0.55 | 0.70 |
| ST336PHA392KLZ | 3.9 | 0.74 | 165 | 0.50 | 0.61 |
| ST336PHA472KLZ | 4.7 | 0.85 | 155 | 0.43 | 0.59 |
| ST336PHA562KLZ | 5.6 | 0.91 | 143 | 0.38 | 0.57 |
| ST336PHA682KLZ | 6.8 | 1.37 | 118 | 0.32 | 0.46 |
| ST336PHA103KLZ | 10 | 1.51 | 66 | 0.27 | 0.43 |
| ST336PHA153KLZ | 15 | 2.04 | 34 | 0.22 | 0.34 |
| ST336PHA223KLZ | 22 | 2.48 | 22 | 0.18 | 0.33 |
| ST336PHA333KLZ | 33 | 3.00 | 17 | 0.16 | 0.28 |
| ST336PHA473KLZ | 47 | 3.85 | 15 | 0.15 | 0.26 |
| ST336PHA683KLZ | 68 | 4.42 | 12 | 0.12 | 0.24 |
| ST336PHA823KLZ | 82 | 6.00 | 12 | 0.11 | 0.21 |
| ST336PHA104KLZ | 100 | 6.96 | 9 | 0.10 | 0.19 |
| ST336PHA124KLZ | 120 | 7.51 | 8 | 0.10 | 0.18 |
| ST336PHA154KLZ | 150 | 8.33 | 5 | 0.08 | 0.18 |
| ST336PHA224KLZ | 220 | 13.71 | 5 | 0.07 | 0.14 |
| ST336PHA334KLZ | 330 | 20.53 | 4 | 0.06 | 0.11 |