Close up of ST615PTA
Datasheet 3D Model

ST615PTA Series

Power Inductors for Critical Applications

ST615PTA Series features exceptionally high current carrying capability.
  • Low DC resistance.
  • Matte tin over nickel over phos bronze. Other terminations available at additional cost.

Looking for the commercial version of this part? See Coilcraft SER1390 Series
Request Quote:
;

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (µH) 2
(Tolerance: ±20%)
DCR (mΩ) 3 SRF typ (MHz) 4 Isat (A) 5 Irms (A) 6
typ max 10% drop 20% drop 30% drop 20°C rise 40°C rise
ST615PTA103MLZ 10 13.7 15.0 26.9 11.32 12.56 13.16 6.4 9.2
ST615PTA153MLZ 15 13.7 15.0 24.3 7.20 8.04 8.60 6.4 9.2
ST615PTA223MLZ 22 21.0 23.1 20.3 6.08 6.80 7.36 5.7 7.7
ST615PTA333MLZ 33 21.0 23.1 15.7 3.80 4.40 4.76 5.7 7.7
ST615PTA473MLZ 47 21.0 23.1 13.2 2.60 3.00 3.20 5.7 7.0
Notes
  1. When ordering, please specify termination and screening code: e.g. ST615PTA473MLZ.
  2. Inductance measured at 100 kHz, 0.1 Vrms, 0 Adc on an Agilent/HP 4284A or equivalent.
  3. DCR measured on a micro-ohmmeter.
  4. SRF measured using an Agilent/HP 4395A network analyzer and an Agilent/HP 16193A test fixture.
  5. DC current at 25°C that causes the specified inductance drop from its value without current.
  6. Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.

Termination:

  • L = Matte tin over nickel over phos bronze.
  • S = Non-RoHS tin-lead (63/37). (Special order, added cost)

Screening:

  • Z = Unscreened
  • Y = Unscreened (SLDC Option A)
  • W = Unscreened (SLDC Option B)
  • H = Group A screening per Coilcraft CP-SA-10001
  • G = Coilcraft CP-SA-10001 Group A (SLDC Option A)
  • D = Coilcraft CP-SA-10001 Group A (SLDC Option B)
All screening performed to the document’s latest revision.
Custom screening also available.
Environmental
Ambient temperature range:
–40°C to +85°C with Irms current.
Storage temperature range:
Component: –55°C to +125°C.
Tape and reel packaging: –55°C to +80°C.
Maximum part temperature:
+125°C (ambient + temp rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Frequency

L vs Current

Physical characteristics

st615pta_dim.PNG

General specification

Core Material:
Ferrite
Weight:
4.0 – 4.8 g
Packaging:
300 per 13″ reel; Plastic tape: 24 mm wide, 0.5 mm thick, 20 mm pocket spacing, 9.6 mm pocket depth.

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity).
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles.
Refer to Soldering Coilcraft Components before soldering.