Close up of MS641PTA681MSZ
Datasheet 3D Models
Request Quote:
;

MS641PTA681

For more information and specification about the part.

Go to series

Specifications

Electrical specifications at 25°C.

MS645PTA Series

Part number 1 Inductance (nH) 2
(Tolerance: ±20%)
DCR (mΩ) 3 SRF (MHz) 4 Isat (A) 5 Irms (A) 6
typ max min typ 20°C rise 40°C rise
MS645PTA681MSZ 680 1.700 1.820 73 104 98 23 30
Notes
  1. When ordering, please specify screening code: e.g. MS648PTA472MSZ.
  2. Inductance measured at 100 kHz, 0.1 Vrms, 0 Adc on an Agilent/HP 4263B LCR meter or equivalent.
  3. DCR measured on a Keithley 580 micro-ohmmeter.
  4. SRF measured using an Agilent E5061 network analyzer and impedance option using fixture CCF1592 with mask 297A1751 and shim 297A1765.
  5. DC current at 25°C that causes a 10% (typ) inductance drop from its value without current.
  6. Current that causes the specified temperature rise from 25°C ambient. When Irms is greater than Isat, Isat is the more critical specification, and Irms is shown in gray type. See Temperature Rise vs Current curve below. This information is for reference only and does not represent absolute maximum ratings.

Screening:

  • Z = Unscreened
  • Y = Unscreened (SLDC Option A)
  • W = Unscreened (SLDC Option B)
  • H = Coilcraft CP-SA-10001 Group A
  • G = Coilcraft CP-SA-10001 Group A (SLDC Option A)
  • D = Coilcraft CP-SA-10001 Group A (SLDC Option B)
  • 1 = EEE-INST-002 (Family 1) Level 1
  • 2 = EEE-INST-002 (Family 1) Level 2
  • 3 = EEE-INST-002 (Family 1) Level 3
  • 4 = MIL-STD-981 (Family 04) Class B
  • 5 = MIL-STD-981 (Family 04) Class S
  • F = ESCC3201 (F4 operational life performed at 105°C)
  • Screening performed to the document’s latest revision.
  • Lot qualification (Group B) available.
  • Testing T and U have been replaced with more detailed codes 4, 5, and 1, 2, 3, respectively. Codes T and U can still be used, if necessary. Custom testing also available.
  • Country of origin restrictions available; prefix options G or F.
Environmental
Ambient temperature range:
–55°C to +105°C with Irms current.
Storage temperature range:
Component: –55°C to +155°C.
Tape and reel packaging: –55°C to +80°C.
Maximum part temperature:
+155°C (ambient + temp rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Frequency - MS630PTA Series

L vs Current- MS630PTA Series

L vs Frequency - MS632PTA Series

L vs Current - MS632PTA Series

L vs Frequency - MS637PTA Series

L vs Current - MS637PTA Series

L vs Frequency - MS641PTA Series

L vs Current - MS641PTA Series

L vs Frequency - MS645PTA Series

L vs Current - MS645PTA Series

L vs Frequency - MS648PTA Series

L vs Current - MS648PTA Series

Temperature Rise vs Current

Physical characteristics

63x_64xptad.gif

General specification

Core Material:
Ferrite
Weight:
MS630PTA: 6.40 – 6.89 g; MS632PTA: 7.10 – 8.30 g; MS637PTA: 8.10 – 9.70 g; MS641PTA: 9.10 – 10.8 g; MS645PTA : 9.5 – 12.3 g; MS648PTA: 10.0 – 13.3 g.
Packaging:
MS630PTA 200 per 13″ reel; Plastic tape: 44 mm wide, 0.4 mm thick, 4 mm pocket spacing, 9.25 pocket depth.
MS632PTA 200 per 13″ reel; Plastic tape: 44 mm wide, 0.4 mm thick, 4 mm pocket spacing, 10.5 pocket depth.
MS637PTA 170 per 13″ reel; Plastic tape: 44 mm wide, 0.4 mm thick, 4 mm pocket spacing, 11.6 pocket depth.
MS641PTA 150 per 13″ reel; Plastic tape: 44 mm wide, 0.4 mm thick, 4 mm pocket spacing, 13.0 pocket depth.
MS645PTA 150 per 13″ reel; Plastic tape: 44 mm wide, 0.5 mm thick, 4 mm pocket spacing, 14.0 pocket depth.
MS648PTA 125 per 13″ reel; Plastic tape: 44 mm wide, 0.5 mm thick, 4 mm pocket spacing, 15.0 pocket depth.

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity).
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles.
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Only pure water or alcohol recommended.