Datasheet 3D Models
Request Quote:
;

ST563PRC112

For more information and specification about the part.

Go to series

Specifications

Electrical specifications at 25°C.

Soft saturation version

Part number 1 Inductance (µH) 2
(Tolerance: ±20%)
DCR ± 8% (mΩ) SRF typ (MHz) 3 Isat (A) 4 Irms (A) 5
ST563PRC112MLZ 1.10 1.95 95 20 20
Notes
  1. When ordering, please specify termination and screening codes: e.g. ST563PRC232MLZ.
  2. Inductance measured at 500 kHz, 0.1 Vrms, 0 Adc using a Coilcraft SMD-A fixture in an Agilent/HP 4284A LCR meter or equivalent.
  3. SRF measured on an Agilent/HP 8753ES.
  4. DC current at 25°C that causes a 30% (typ) inductance drop for ST563PRC and 20% (typ) inductance drop for ST550PRT from its value without current.
  5. Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.

Termination:

  • L = Tin-silver over copper.
  • T = Tin-silver-copper (95.5/4/0.5). (Special order, added cost)
  • S = Tin-lead (63/37). (Special order, added cost)

Screening:

  • Z = Unscreened
  • Y = Unscreened (SLDC Option A)
  • W = Unscreened (SLDC Option B)
  • H = Coilcraft CP-SA-10001 Group A
  • G= Coilcraft CP-SA-10001 Group A (SLDC Option A)
  • D = Coilcraft CP-SA-10001 Group A (SLDC Option B)
All screening performed to the document’s latest revision.
Custom screening also available.
Environmental
Ambient temperature range:
–40°C to +85°C with Irms current.
Storage temperature range:
Component: –55°C to +125°C.
Tape and reel packaging: –55°C to +80°C.
Maximum part temperature:
+125°C (ambient + temp rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Current Comparison – 0.36 µH

Current Derating

ESR vs Frequency Comparison – 0.36 µH

L vs Frequency - ST550PRT Series

L vs Current - ST550PRT Series

ESR vs Frequency - ST550PRT Series

L vs Frequency - ST563PRC Series

L vs Current - ST563PRC Series

ESR vs Frequency - ST563PRC Series

Physical characteristics

st550prt_563prc_dim.PNG

General specification

Core Material:
ST550PRT: Ferrite
ST563PRC: Powdered iron
Weight:
550PRT: 2.1 g
563PRC: 2.45 – 3.86 g
Packaging:
ST550PRT251   175/7″ reel. 
ST550PRT361   175/7″ reel. 
ST550PRT561   175/7″ reel. 
ST563PRC361   200/7″ reel.
ST563PRC651   175/7″ reel.
ST563PRC112    175/7″ reel. 
ST563PRC162   100/7″ reel.
ST563PRC232  100/7″ reel.

Plastic tape: 24 mm wide, 16 mm pocket spacing
ST550PRT251   0.4 mm thick, 6.1 mm pocket depth. 
ST550PRT361   0.4 mm thick, 6.1 mm pocket depth.
ST550PRT561   0.4 mm thick, 6.1 mm pocket depth.
ST563PRC361   0.35 mm thick, 4.5 mm pocket depth. 
ST563PRC651   0.4 mm thick, 6.1 mm pocket depth.
ST563PRC112    0.4 mm thick, 6.1 mm pocket depth. 
ST563PRC162   0.4 mm thick, 7.5 mm pocket depth.
ST563PRC232  0.4 mm thick, 7.5 mm pocket depth.

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity).
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles.
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. See Doc787_PCB_Washing.pdf.