Electrical specifications at 25°C.
| Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR max (Ω) 3 | SRF (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
|---|---|---|---|---|---|---|---|---|---|
| min | typ | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
| ML486PJB122MLZ | 1.2 | 0.040 | 125 | 178 | 5.3 | 5.4 | 5.4 | 0.88 | 1.3 |
| ML486PJB222MLZ | 2.2 | 0.045 | 70.0 | 100 | 3.9 | 4.0 | 4.1 | 0.80 | 1.1 |
| ML486PJB332MLZ | 3.3 | 0.055 | 48.0 | 68.0 | 3.5 | 3.5 | 3.6 | 0.80 | 1.0 |
| ML486PJB472MLZ | 4.7 | 0.070 | 37.0 | 53.0 | 3.0 | 3.1 | 3.2 | 0.72 | 1.0 |
| ML486PJB682MLZ | 6.8 | 0.095 | 28.0 | 40.0 | 2.6 | 2.7 | 2.8 | 0.72 | 1.0 |
| ML486PJB103MLZ | 10 | 0.11 | 25.0 | 35.0 | 2.1 | 2.1 | 2.2 | 0.72 | 1.0 |
| ML486PJB153MLZ | 15 | 0.14 | 16.0 | 23.0 | 2.1 | 2.2 | 2.2 | 0.68 | 0.96 |
| ML486PJB223MLZ | 22 | 0.23 | 12.0 | 17.0 | 1.4 | 1.5 | 1.6 | 0.64 | 0.88 |
| ML486PJB333MLZ | 33 | 0.26 | 9.8 | 14.0 | 1.1 | 1.2 | 1.2 | 0.52 | 0.72 |
| ML486PJB473MLZ | 47 | 0.36 | 7.0 | 10.0 | 0.98 | 1.0 | 1.0 | 0.48 | 0.64 |
| ML486PJB683MLZ | 68 | 0.42 | 6.7 | 9.6 | 0.58 | 0.61 | 0.62 | 0.46 | 0.59 |
| ML486PJB104MLZ | 100 | 0.61 | 5.4 | 7.7 | 0.48 | 0.51 | 0.52 | 0.38 | 0.51 |
| ML486PJB124MLZ | 120 | 0.75 | 5.2 | 7.4 | 0.42 | 0.45 | 0.46 | 0.34 | 0.46 |
| ML486PJB154MLZ | 150 | 0.92 | 4.5 | 6.4 | 0.39 | 0.41 | 0.42 | 0.32 | 0.43 |
| ML486PJB224MLZ | 220 | 1.3 | 3.5 | 5.0 | 0.32 | 0.34 | 0.35 | 0.30 | 0.40 |
| ML486PJB334MLZ | 330 | 2.0 | 2.7 | 3.8 | 0.26 | 0.27 | 0.28 | 0.22 | 0.31 |
| ML486PJB474MLZ | 470 | 2.6 | 2.2 | 3.2 | 0.22 | 0.23 | 0.24 | 0.19 | 0.30 |
| ML486PJB684MLZ | 680 | 4.0 | 2.0 | 2.8 | 0.18 | 0.19 | 0.20 | 0.14 | 0.21 |
| ML486PJB105MLZ | 1000 | 6.0 | 1.6 | 2.3 | 0.15 | 0.16 | 0.17 | 0.12 | 0.19 |
| ML486PJB155MLZ | 1500 | 9.0 | 1.3 | 1.8 | 0.12 | 0.13 | 0.13 | 0.10 | 0.16 |
| ML486PJB185MLZ | 1800 | 11.7 | 1.2 | 1.7 | 0.11 | 0.12 | 0.12 | 0.090 | 0.11 |
| ML486PJB225MLZ | 2200 | 13.5 | 0.90 | 1.3 | 0.10 | 0.10 | 0.11 | 0.090 | 0.10 |
| ML486PJB335MLZ | 3300 | 21.0 | 0.80 | 1.1 | 0.099 | 0.10 | 0.11 | 0.065 | 0.090 |
| ML486PJB475MLZ | 4700 | 30.0 | 0.60 | 0.90 | 0.086 | 0.096 | 0.10 | 0.060 | 0.070 |
| ML486PJB565MLZ | 5600 | 36.0 | 0.50 | 0.72 | 0.077 | 0.090 | 0.096 | 0.055 | 0.070 |
| ML486PJB685MLZ | 6800 | 43.0 | 0.50 | 0.70 | 0.080 | 0.086 | 0.089 | 0.050 | 0.060 |
| ML486PJB825MLZ | 8200 | 54.0 | 0.50 | 0.69 | 0.079 | 0.086 | 0.088 | 0.050 | 0.060 |
| ML486PJB106MLZ | 10000 | 70.0 | 0.50 | 0.68 | 0.050 | 0.050 | 0.060 | 0.045 | 0.050 |