Datasheet 3D Model

MS512PJD Series

Coupled Inductors for Critical Applications

MS512PJD Series coupled inductors for critical applications offer a low profile, only 3.5 mm high and 6 mm square. High inductance, high efficiency and excellent current handling.
 
  • Tight coupling (k ≥ 0.97) makes the MS512PJD series of coupled inductors ideal for use in flyback, multi-output buck and SEPIC applications.
  • Tin-lead (Sn-Pb) termination offers the best possible board adhesion.
  • Can also be used as two single inductors connected in series or parallel or as a common mode choke.
  • Tin-lead (63/37) over tin over nickel terminations.

Looking for the commercial version of this part? See Coilcraft LPD6235 Series
Request Quote:
;

Specifications

Electrical specifications at 25°C.

For Flyback Applications

Part number 1 Inductance (µH) 2
(Tolerance: ±20%)
DCR max (Ω) 3 Isolation
Voltage (V)
Leakage
Inductance (µH) 5
MS512PJD682MSZ 6.8 0.12 100 0.10
MS512PJD103MSZ 10 0.16 100 0.12
MS512PJD223MSZ 22 0.30 100 0.15
MS512PJD473MSZ 47 0.62 100 0.21
MS512PJD104MSZ 100 1.2 100 0.45
MS512PJD474MSZ 470 3.5 100 0.61
MS512PJD105MSZ 1000 7.0 100 1.1
MS512PJD155MSZ 1500 10.8 100 1.7
MS512PJD205MSZ 2000 16.0 100 2.1

For SEPIC Applications

Part number 1 Inductance (µH) 2
(Tolerance: ±20%)
DCR max (Ω) 3 SRF Typ (MHz) 4 Coupling coefficient Leakage
Inductance (µH) 5
Isat (A) Irms (A)
10% drop 20% drop 30% drop both windings 6 one winding 7
MS512PJD682MSZ 6.8 0.12 31.0 0.99 0.10 2.80 3.00 3.12 1.40 1.98
MS512PJD103MSZ 10 0.16 26.0 0.99 0.12 2.50 2.70 2.80 1.30 1.83
MS512PJD223MSZ 22 0.30 15.0 >0.99 0.15 1.50 1.67 1.73 0.85 1.20
MS512PJD473MSZ 47 0.62 9.7 >0.99 0.21 0.90 0.98 0.99 0.60 0.85
MS512PJD104MSZ 100 1.2 7.0 >0.99 0.45 0.46 0.50 0.51 0.40 0.57
MS512PJD474MSZ 470 3.5 3.0 >0.99 0.61 0.18 0.22 0.23 0.25 0.35
MS512PJD105MSZ 1000 7.0 1.9 >0.99 1.1 0.12 0.14 0.15 0.15 0.21
MS512PJD155MSZ 1500 10.8 1.5 >0.99 1.7 0.10 0.12 0.13 0.14 0.20
MS512PJD205MSZ 2000 16.0 1.3 >0.99 2.1 0.08 0.11 0.12 0.11 0.16
Notes
  1. When ordering, please specify termination and screening codes: e.g. MS512PJD105MSZ.
  2. Inductance shown for each winding, measured at 100 kHz, 0.1 Vrms, 0 Adc on an Agilent/HP 4284A LCR meter or equivalent. When leads are connected in parallel, inductance is the same value. When leads are connected in series, inductance is four times the value.
  3. DCR is for each winding. When leads are connected in parallel, DCR is half the value. When leads are connected in series, DCR is twice the value.
  4. SRF measured using an Agilent/HP 4191A or equivalent. When leads are connected in parallel, SRF is the same value.
  5. Leakage inductance is for L1 and is measured with L2 shorted.
  6. Equal current when applied to each winding simultaneously that causes a 40°C temperature rise from 25°C ambient. Calculate temperature rise.
  7. Maximum current when applied to one winding that causes a 40°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Calculate temperature rise.

Termination:

  • S = Non-RoHS tin-lead (63/37).
  • R = Matte tin over nickel over silver.

Screening:

  • Z = Unscreened
  • Y = Unscreened (SLDC Option A)
  • W = Unscreened (SLDC Option B)
  • H = Group A screening per Coilcraft CP-SA-10001
  • G = Coilcraft CP-SA-10001 Group A (SLDC Option A)
  • D = Coilcraft CP-SA-10001 Group A (SLDC Option B)
  • N = Group A screening per Coilcraft CP-SA-10004
Environmental
Ambient temperature range:
–55°C to +105°C with Irms current.
Storage temperature range:
Component: –55°C to +155°C.
Tape and reel packaging: –55°C to +80°C.
Maximum part temperature:
+155°C (ambient + temp rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Frequency

L vs Current

Schematics

MS512PJD-SCHEM-FLYBACK.png          MS512PJD-SCHEM-BUCK.png
MS512PJD-SCHEM-SEPIC.png        MS512PJD-SCHEM-ZETA.png  

Physical characteristics

ms512pjdd.gif

Dimensions are in  inchesmm

General specification

Core Material:
Ferrite
Weight:
400 – 480 mg
Packaging:
750 per 7″ reel Plastic tape: 12 mm wide, 0.32 mm thick, 8 mm pocket spacing, 3.1 mm pocket depth.
Winding to Winding Isolation:
100 V

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity).
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles.
Refer to Soldering Coilcraft Components before soldering.
Recommended Pick & Place Nozzle:
OD: 5 mm; ID: ≤ 2.5 mm.