Search Coilcraft CPS
Parametric Search
Datasheet Index
Products
Back to Main Menu
Go To Products Page
Power Inductors
RF Chip Inductors
Transformers
EMI Chokes/Beads
High-Temp Coils
Design Tools
Back to Main Menu
Go To Design Tools Page
Power Inductor Finder
RF Inductor Finder
Cross Reference Finder
Parametric Search
Testing (Lab Services)
Back to Main Menu
Go To Testing (Lab Services) Page
Component Testing
Component Screening
Resource Center
Back to Main Menu
Go To Resource Center Page
3D and 2D Mechanical Models
American Wire Gauge
Cross Reference Series Finder
Commercial Item Descriptions (CID)
Frequently Asked Questions (FAQs)
SPICE Models & S-parameters
Test Fixtures
Datasheet Index
Quality
Back to Main Menu
Go To Quality Page
ISO Certification
Supplier Quality Manual
Single Lot Date Code
Domestic Sourcing
ITAR
Counterfeit Components
Soldering
How To Read Date Codes
PCB Washing
FIT / MTBF (Failure Rate)
Company
Back to Main Menu
Go To Company Page
About Us
Contact Us
Coilcraft.com
Visit Coilcraft.com
View:
Introduction
Specifications
Environmental
Performance curves
Physical characteristics
Soldering/Washing
Products
Power
Shielded Inductors
Coupled Inductors
ST450PHD
ST450PHD223
Back to
ST450PHD
ST450PHD223
Datasheet
3D Model
Request Quote:
;
ST450PHD223
For more information and specification about the part.
Go to series
Specifications
Electrical specifications at 25°C.
Part number
1
Inductance (µH)
2
(Tolerance: ±20%)
Q Min
3
DCR max (Ω)
SRF Min (MHz)
Isat (mA)
4
Irms (mA)
ST450PHD223MAZ
22
38
1.84
54.0
500
530
Notes
When ordering, please specify
termination
and
screening
codes: e.g. ST450PHD473M
AZ
.
Per winding. Tested at 100 kHz, 0.1 Vrms, 0 Adc.
Q measured at 1 MHz.
DC current at 25°C that causes the inductance to drop 10% (typ) from its value without current.
Termination:
A
= Gold over nickel over moly-mag terminations
C
= Tin-lead (63/37) over gold over nickel over moly-mag.
(Special order, added cost)
F
= Tin-silver-copper (95.5/4/0.5) over silver-platinum glass frit.
(Special order, added cost)
Screening:
Z
= Unscreened
Y
= Unscreened (SLDC Option A)
W
= Unscreened (SLDC Option B)
H
= Coilcraft CP-SA-10001 Group A
G
= Coilcraft CP-SA-10001 Group A (SLDC Option A)
D
= Coilcraft CP-SA-10001 Group A (SLDC Option B)
Screening performed to the document’s latest revision.
Custom screening also available
Environmental
Ambient temperature range:
–40°C to +85°C with Imax current.
Storage temperature range:
Component: –55°C to +125°C.
Tape and reel packaging: –55°C to +80°C.
Maximum part temperature:
+125°C (ambient + temp rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):
See FIT/MTBF Calculations
Performance curves
Typical L vs Frequency
Typical Q vs Frequency
Physical characteristics
General specification
Core Material:
Ferrite
Weight:
0.30 – 0.36 g
Packaging:
600/7″ reel, Plastic tape: 12 mm wide, 0.25 mm thick, 8 mm pocket spacing, 3.9 mm pocket depth.
Soldering/Washing
Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity).
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles.
Refer to
Soldering Coilcraft Components
before soldering.
Warning
Close