3D Model Datasheet
Request Quote:
;

AR376FRA102

For more information and specification about the part.

Go to series

Specifications

Part number 1 Lines Common mode
peak impedance (kΩ)
Cutoff
frequency (GHz) 2
Common mode
attenuation typ (dB)
Inductance
min (nH) 3
Irms (mA) DCR max (Ω) 4 Isolation
Voltage (Vrms) 5
10 MHz 100 MHz 500 MHz
AR376FRA102MPZ 2 0.36 @ 1900 MHz 2.2 3.8 9 13.3 66 700 0.14 250
Notes
  1. When ordering, please specify termination and testing codes: e.g. AR376FRA223MPZ.
  2. Frequency at which the differential mode attenuation equals −3 dB.
  3. Inductance measured at 100 MHz using an Agilent/HP 4286A impedance analyzer and a Coilcraft SMD-A fixture.
  4. DCR is specified per winding.
  5. Winding to winding isolation (hipot) tested for one minute.

Termination:

  • P = Tin-lead (63/37) over tin over nickel over silver-palladium-glass frit.
  • C  = Tin-lead (63/37) over gold over nickel over silver-palladium-glass frit
  • A = Gold over nickel over silver-palladium-glass frit
  • R = Tin over nickel over silver-palladium-glass frit. Not suitable for applications or screening with pure tin restrictions.

Testing:

  • Z = Unscreened
  • H = Coilcraft CP-SA-10001 Group A
  • G = Coilcraft CP-SA-10001 Group A (SLDC Option A)
  • D = Coilcraft CP-SA-10001 Group A (SLDC Option B)
  • F = ESCC3201 (F4 operational life performed at 90°C)
  • 1 = EEE-INST-002 (Family 1) Level 1
  • 2 = EEE-INST-002 (Family 1) Level 2
  • 3 = EEE-INST-002 (Family 1) Level 3
  • 4 = MIL-STD-981 (Family 11) Class B
  • 5 = MIL-STD-981 (Family 11) Class S
  • Screening performed to the document’s latest revision.
  • Lot qualification (Group B) available.
Environmental
Ambient temperature range:
–40°C to +105°C with Irms current.
Storage temperature range:
Component: –55°C to +125°C.
Tape and reel packaging: –40°C to +80°C.
Maximum part temperature:
+125°C (ambient + temp rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Typical Attenuation

Typical Impedance vs Frequency

Schematics

ar376fras.gif

Physical characteristics

ar376frad.gif

dims_inches_mm.gif

General specification

Core Material:
Ferrite
Weight:
33 – 38 mg
Packaging:
2000 per 7″reel; 7500/13″ reel; Plastic tape: 8 mm wide, 0.23 mm thick, 4 mm pocket spacing, 1.5 mm pocket depth.

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity).
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles.
Refer to Soldering Coilcraft Components before soldering.