1:1 Transformers

Offer high inductance, high efficiency and excellent current handling. Can also be used as two single inductors connected in series or parallel, as a common mode choke.

Product series

Product series Qualification Inductance Length (mm) Width (mm) Height (mm)
Which Version of These Parts Should You Use?
AE
Passes NASA Low Outgassing Specification
Extended Temperature Applications: -55 To 155°C Ambient
Leach Resistant Tin-Lead Terminations
MS
Extended Temperature Applications -55 To 155°C Ambient
Leach Resistant Tin-Lead Terminations
ML
Extended Temperature Applications -55 To 155°C Ambient
330 nH 330 µH 4.02 4.02 1.2
Which Version of These Parts Should You Use?
AE
Passes NASA Low Outgassing Specification
Extended Temperature Applications: -55 To 155°C Ambient
Leach Resistant Tin-Lead Terminations
MS
Extended Temperature Applications -55 To 155°C Ambient
Leach Resistant Tin-Lead Terminations
ST
Low Temperature Storage: -55­°C Ambient
Extended Qualification
6.8 µH 2000 µH 6.08 6.08 3.5
Which Version of These Parts Should You Use?
AE
Passes NASA Low Outgassing Specification
Extended Temperature Applications: -55 To 155°C Ambient
Leach Resistant Tin-Lead Terminations
MS
Extended Temperature Applications -55 To 155°C Ambient
Leach Resistant Tin-Lead Terminations
ML
Extended Temperature Applications -55 To 155°C Ambient
3.3 µH 1000 µH 12.3 12.3 6.2
Which Version of These Parts Should You Use?
AE
Passes NASA Low Outgassing Specification
Extended Temperature Applications: -55 To 155°C Ambient
Leach Resistant Tin-Lead Terminations
MS
Extended Temperature Applications -55 To 155°C Ambient
Leach Resistant Tin-Lead Terminations
ML
Extended Temperature Applications -55 To 155°C Ambient
ST
Low Temperature Storage: -55­°C Ambient
Extended Qualification
4.7 µH 1000 µH 12.3 12.3 8.05
Which Version of These Parts Should You Use?
AR
Passes NASA Low Outgassing Specification
Ultra-Low Temperature Applications: As low as -55 To 155°C Ambient
Leach Resistant Tin-Lead Terminations
MS
Extended Temperature Applications -55 To 155°C Ambient
Leach Resistant Tin-Lead Terminations
ML
Extended Temperature Applications -55 To 155°C Ambient
ST
Low Temperature Storage: -55­°C Ambient
Extended Qualification
1.0 µH 1000 µH 4.9 4.9 3.1
Which Version of These Parts Should You Use?
MS
Extended Temperature Applications -55 To 155°C Ambient
Leach Resistant Tin-Lead Terminations
ML
Extended Temperature Applications -55 To 155°C Ambient
390 nH 330 µH 3.08 3.08 1.6
Which Version of These Parts Should You Use?
ST
Low Temperature Storage: -55­°C Ambient
Extended Qualification
2.5 µH 1000 µH 7.5 7.5 4.6