Electrical specifications at 25°C.
| Part number 1 | Inductance (µH) 2 | Tolerance (%) | DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||
|---|---|---|---|---|---|---|---|---|
| typ | max | 20°C rise | 40°C rise | |||||
| ST591PYA631_LZ | 0.63 | 20,30 | 1.50 | 1.70 | 50 | 74 | 21.0 | 28.5 |
| ST591PYA931_LZ | 0.93 | 20,30 | 2.00 | 2.20 | 42 | 60 | 18.7 | 24.7 |
| ST591PYA132_LZ | 1.3 | 20,30 | 2.50 | 2.70 | 33 | 56 | 17.2 | 24.0 |
| ST591PYA222_LZ | 2.2 | 20,30 | 4.16 | 4.80 | 23 | 46 | 14.2 | 18.0 |
| ST591PYA302_LZ | 3.0 | 20,30 | 5.86 | 6.80 | 19 | 37 | 12.0 | 15.7 |