Electrical specifications at 25°C.
| Part number 1 | Lines |
Common mode peak impedance (Ω) |
Cutoff frequency (MHz) |
Inductance min (µH) 3 |
Irms (mA) | DCR max (mΩ) |
Isolation Voltage (Vrms) |
|---|---|---|---|---|---|---|---|
| ST515FRD5354LZ | 4 | 848 @ 200 MHz | 880 | 5 | 500 | 200 | 300 |
| ST515FRD5313LZ | 4 | 949 @ 210 MHz | 1100 | 5 | 100 | 250 | 300 |
| ST515FRD5353LZ | 3 | 910 @ 210 MHz | 1100 | 5 | 500 | 200 | 300 |
| ST515FRD5352LZ | 2 | 929 @ 250 MHz | 1200 | 5 | 500 | 200 | 300 |
| ST515FRD5312LZ | 2 | 958 @ 280 MHz | 1300 | 5 | 100 | 250 | 300 |