Electrical specifications at 25°C.
| Part number 1 | Lines |
Inductance (µH)
2
(Tolerance: ±30%) |
Irms (mA) 3 | DCR max (Ω) 4 |
Isolation Voltage (Vrms) 5 |
|---|---|---|---|---|---|
| ST450FRC113NRZ | 2 | 11 | 460 | 0.27 | 250 |
| ST450FRC223NRZ | 2 | 22 | 400 | 0.40 | 250 |
| ST450FRC513NRZ | 2 | 51 | 300 | 0.59 | 250 |
| ST450FRC104NRZ | 2 | 100 | 260 | 1.0 | 250 |