Close up of ST433PGA
Datasheet 3D Model

ST433PGA Series

High-Reliability Power Inductors

ST433PGA Series features exceptionally low DCR; soft saturation.
  • Industry’s lowest DCR and ultra low AC losses
  • Superior current handling with soft saturation characteristics
  • Wide inductance range from 0.042 to 8.2 µH

Looking for the commercial version of this part? See Coilcraft XGL4020 Series
Request Quote:
;

Specifications

Electrical specifications at 25°C. Operating voltage 0 – 80 V


Part number 1
Inductance (µH) 2
(Tolerance: ±20%)
DCR (mΩ) 3 SRF typ (MHz) 4 Isat (A) 5 Irms (A) 6
typ max 10% drop 20% drop 30% drop 20°C rise 40°C rise
ST433PGA420MLZ 0.042 0.85 1.0 700 15.6 26.0 36.0 17.1 24.9
ST433PGA111MLZ 0.11 1.4 1.7 250 14.0 21.0 29.0 15.4 21.8
ST433PGA251MLZ 0.25 2.5 3.0 130 7.5 12.0 16.5 13.5 18.0
ST433PGA331MLZ 0.33 3.0 3.6 110 6.4 10.6 15.2 12.4 17.3
ST433PGA471MLZ 0.47 4.2 5.1 95 6.1 9.7 13.4 10.7 14.8
ST433PGA601MLZ 0.60 5.1 5.9 80 4.9 8.2 11.7 10.1 13.8
ST433PGA821MLZ 0.82 7.7 8.6 65 3.9 6.8 9.4 8.4 10.5
ST433PGA102MLZ 1.0 8.2 9.0 60 3.8 6.3 8.8 6.6 9.0
ST433PGA152MLZ 1.5 13.0 14.3 45 3.2 5.3 7.5 6.0 8.3
ST433PGA222MLZ 2.2 19.5 21.5 40 2.7 4.4 6.2 5.0 6.7
ST433PGA332MLZ 3.3 30.8 34.0 30 2.2 3.5 4.8 3.7 5.0
ST433PGA472MLZ 4.7 43.0 47.3 23 1.9 3.0 4.1 3.1 4.2
ST433PGA562MLZ 5.6 48.7 53.6 22 1.7 2.7 3.7 2.9 3.9
ST433PGA682MLZ 6.8 63.6 70.0 21 1.6 2.5 3.4 2.3 3.2
ST433PGA822MLZ 8.2 71.0 78.1 20 1.4 2.3 3.2 2.2 3.1
Notes
  1. When ordering, please specify termination and screening codes: e.g. ST433PGA822MLZ.
  2. Inductance tested at 1 MHz, 0.1 Vrms, 0 Adc.
  3. DCR measured on a micro-ohmmeter.
  4. SRF measured using Agilent/HP 4395A or equivalent.
  5. DC current at 25°C that causes the specified inductance drop from its value without current. Click for temperature derating information.
  6. Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Click for temperature derating information.

    Note:
    Irms testing was performed on a 0.060” thick pcb with 4 oz. copper traces optimized to minimize additional temperature rise. Temperature rise is highly dependent on many factors including pcb land pattern, trace size, and proximity to other components. Therefore temperature rise should be verified in application conditions.

Termination:

  • L = Tin-silver (96.5/3.5) over copper.
  • T = Tin-silver-copper (95.5/4/0.5). (Special order, added cost)
  • S = Tin-lead (63/37). (Special order, added cost)

Screening:

  • Z = Unscreened
  • Y = Unscreened (SLDC Option A)
  • W = Unscreened (SLDC Option B)
  • H = Coilcraft CP-SA-10001 Group A
  • G = Coilcraft CP-SA-10001 Group A (SLDC Option A)
  • D = Coilcraft CP-SA-10001 Group A (SLDC Option B)
  • Screening performed to the document’s latest revision.
  • Custom testing also available.
Environmental
Ambient temperature range:
–40°C to +125°C with Irms current
Storage temperature range:
Component: –55°C to +165°C
Tape and reel packaging: –55°C to +80°C
Maximum part temperature:
+165°C (ambient + temp rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Frequency

L vs Current

Physical characteristics

st433pgad.gif

General specification

Core Material:
Composite
Weight:
0.193– 0.195 g
Packaging:
1000/7″ reel; 3500/13″ reel Plastic tape: 12 mm wide, 0.23 mm thick, 8 mm pocket spacing, 2.3 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles.
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. See Doc787_PCB_Washing.pdf.