Electrical specifications at 25°C.
| Part number 1 |
Inductance (µH)
2
(Tolerance: ±30%) |
Irms (mA) 3 | DCR max (Ω) 4 |
Isolation Voltage (Vrms) 5 |
|---|---|---|---|---|
| ST420FRC113NRZ | 11 | 300 | 0.45 | 250 |
| ST420FRC223NRZ | 22 | 300 | 0.60 | 250 |
| ST420FRC513NRZ | 51 | 200 | 1.35 | 250 |
| ST420FRC104NRZ | 100 | 100 | 3.75 | 250 |