Electrical specifications at 25°C.
| Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF (MHz) 4 | Isat (A) 5 | Irms (A) 6 | |||
|---|---|---|---|---|---|---|---|---|
| typ | max | min | typ | 20°C rise | 40°C rise | |||
| MS483PYA121MSZ | 0.12 | 1.60 | 1.85 | 132 | 165 | 45.0 | 15.8 | 20.3 |
| MS483PYA161MSZ | 0.16 | 2.35 | 2.70 | 121 | 152 | 41.0 | 15.0 | 19.5 |
| MS483PYA271MSZ | 0.27 | 3.45 | 3.85 | 77 | 97 | 29.5 | 14.3 | 18.8 |
| MS483PYA451MSZ | 0.45 | 4.60 | 5.05 | 58 | 73 | 24.5 | 12.8 | 16.5 |
| MS483PYA601MSZ | 0.60 | 6.45 | 7.10 | 52 | 66 | 20.5 | 11.3 | 13.9 |
| MS483PYA901MSZ | 0.90 | 10.63 | 11.10 | 44 | 56 | 19.1 | 8.6 | 11.4 |
| MS483PYA112MSZ | 1.1 | 12.60 | 13.10 | 40 | 50 | 17.1 | 7.5 | 9.0 |