Electrical specifications at 25°C.
| Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF (MHz) 4 | Isat (A) 5 | Irms (A) 6 | |||||
|---|---|---|---|---|---|---|---|---|---|---|
| typ | max | min | typ | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | ||
| MS433PZA102MSZ | 1.0 | 10.80 | 11.90 | 51 | 64 | 4.5 | 5.1 | 5.4 | 6.0 | 8.3 |
| MS433PZA152MSZ | 1.5 | 14.40 | 15.80 | 47 | 59 | 4.1 | 4.4 | 4.6 | 5.0 | 6.8 |
| MS433PZA222MSZ | 2.2 | 21.35 | 23.50 | 30 | 38 | 3.1 | 3.5 | 3.7 | 4.5 | 6.0 |
| MS433PZA332MSZ | 3.3 | 34.80 | 38.30 | 26 | 33 | 2.7 | 2.8 | 2.9 | 2.9 | 3.9 |
| MS433PZA472MSZ | 4.7 | 52.20 | 57.40 | 21 | 26 | 2.0 | 2.5 | 2.7 | 2.7 | 3.6 |