Electrical specifications at 25°C.
| Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF (MHz) 4 | Isat (A) 5 | Irms (A) 6 | |||||
|---|---|---|---|---|---|---|---|---|---|---|
| typ | max | min | typ | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | ||
| MS390PZA601MSZ | 0.60 | 30 | 33 | 144 | 180 | 1.8 | 2.4 | 2.7 | 1.8 | 2.5 |
| MS390PZA102MSZ | 1.0 | 43 | 49 | 102 | 128 | 1.5 | 2.1 | 2.4 | 1.6 | 2.3 |
| MS390PZA152MSZ | 1.5 | 71 | 80 | 77 | 97 | 1.2 | 1.6 | 1.9 | 1.4 | 1.9 |
| MS390PZA222MSZ | 2.2 | 111 | 122 | 62 | 78 | 0.94 | 1.2 | 1.5 | 1.0 | 1.3 |
| MS390PZA332MSZ | 3.3 | 154 | 166 | 51 | 64 | 0.86 | 1.1 | 1.3 | 0.88 | 1.2 |
| MS390PZA472MSZ | 4.7 | 217 | 230 | 45 | 57 | 0.71 | 0.97 | 1.1 | 0.84 | 1.1 |