Electrical specifications at 25°C.
| Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (Ω) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
|---|---|---|---|---|---|---|---|---|---|
| typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
| MS319PZA151MSZ | 0.15 | 0.085 | 0.098 | 590 | 1.05 | 1.55 | 1.90 | 1.25 | 1.60 |
| MS319PZA221MSZ | 0.22 | 0.111 | 0.128 | 480 | 0.72 | 1.20 | 1.50 | 1.13 | 1.48 |
| MS319PZA331MSZ | 0.33 | 0.144 | 0.166 | 380 | 0.65 | 1.05 | 1.30 | 1.00 | 1.30 |
| MS319PZA471MSZ | 0.47 | 0.177 | 0.204 | 275 | 0.60 | 0.97 | 1.20 | 0.95 | 1.25 |
| MS319PZA681MSZ | 0.68 | 0.215 | 0.247 | 220 | 0.50 | 0.75 | 0.95 | 0.80 | 1.05 |