Close up of ML450RAB
Datasheet 3D Model

ML450RAB Series

High-Reliability Chip Inductors

Robust version of Coilcraft’s standard 1812LS series.
Featuring high temperature materials that allow operation in ambient temperatures up to 155°C.

Looking for the commercial version of this part? See Coilcraft 1812LS Series
Request Quote:
;

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (µH) 2
(Tolerance: ±5%)
Q typ 3 SRF min (MHz) 4 DCR max (Ω) 5 Imax (mA)
ML450RAB123JLZ 12 @ 2.5 MHz 22 @ 790 kHz 55.0 2.0 280
ML450RAB153JLZ 15 @ 2.5 MHz 22 @ 790 kHz 45.0 2.5 260
ML450RAB183JLZ 18 @ 2.5 MHz 24 @ 790 kHz 37.0 2.8 240
ML450RAB223JLZ 22 @ 2.5 MHz 20 @ 790 kHz 32.0 3.2 210
ML450RAB273JLZ 27 @ 2.5 MHz 24 @ 790 kHz 27.0 3.6 200
ML450RAB333JLZ 33 @ 2.5 MHz 22 @ 790 kHz 23.0 4.0 190
ML450RAB393JLZ 39 @ 2.5 MHz 20 @ 790 kHz 19.0 4.5 185
ML450RAB473JLZ 47 @ 2.5 MHz 24 @ 790 kHz 16.0 5.0 180
ML450RAB563JLZ 56 @ 2.5 MHz 22 @ 790 kHz 13.0 5.5 170
ML450RAB683JLZ 68 @ 2.5 MHz 24 @ 790 kHz 10.0 6.0 150
ML450RAB823JLZ 82 @ 2.5 MHz 24 @ 790 kHz 9.0 7.0 135
ML450RAB104JLZ 100 @ 2.5 MHz 24 @ 790 kHz 8.5 8.0 135
ML450RAB124JLZ 120 @ 790 kHz 25 @ 790 kHz 8.5 11.5 110
ML450RAB154JLZ 150 @ 790 kHz 23 @ 790 kHz 8.5 13.0 100
ML450RAB184JLZ 180 @ 790 kHz 24 @ 790 kHz 8.0 14.2 85
ML450RAB224JLZ 220 @ 790 kHz 23 @ 790 kHz 6.0 16.2 80
ML450RAB274JLZ 270 @ 790 kHz 23 @ 790 kHz 5.0 20.5 75
ML450RAB334JLZ 330 @ 790 kHz 24 @ 790 kHz 4.5 22.5 70
ML450RAB394JLZ 390 @ 790 kHz 14 @ 250 kHz 3.5 24.5 65
ML450RAB474JLZ 470 @ 790 kHz 15 @ 250 kHz 3.0 26.5 65
ML450RAB564JLZ 560 @ 790 kHz 13 @ 250 kHz 2.0 28.5 65
ML450RAB684JLZ 680 @ 790 kHz 13 @ 250 kHz 1.9 38.5 60
ML450RAB824JLZ 820 @ 790 kHz 13 @ 250 kHz 1.6 41.0 50
ML450RAB105JLZ 1000 @ 790 kHz 15 @ 250 kHz 1.5 44.0 50
Notes
  1. When ordering, please specify termination and screening codes: e.g. ML450RAB105JLZ.
  2. Inductance at 2.5 MHz measured using an Agilent/HP 4286A and a Coilcraft SMD-A fixture with Coilcraft- provided correlation pieces. Inductance at 0.79 MHz measured using an Agilent/HP 4192A and Coilcraft SMD-B test fixture.
  3. Q read at test frequency directly on an Agilent/HP 4192A LF impedance analyzer and a Coilcraft SMD-B test fixture.
  4. SRF measured using an Agilent/HP 8753D network analyzer and a Coilcraft SMD-D test fixture.
  5. DCR measured on a Cambridge Technology micro-ohmmeter.

Termination:

  • L = Silver-palladium-platinum glass frit.
  • R = Tin over nickel over silver-platinum-glass frit. (Special order, added cost)

Screening:

  • Z = Unscreened
  • Y = Unscreened (SLDC Option A)
  • W = Unscreened (SLDC Option B)
Environmental
Ambient temperature range:
–55°C to +125°C with Imax current.
Storage temperature range:
Component: –55°C to +155°C.
Tape and reel packaging: –55°C to +80°C.
Maximum part temperature:
+155°C (ambient + temp rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Frequency

Q vs Frequency

Physical characteristics

ml450rabd.gif
 
A max B max C max D ref E F G H I J  
0.195 0.150 0.135 0.070 0.100 0.025 0.128 0.120 0.045 0.118 inches
4,95 3,81 3,43 1,78 2,54 0,64 3,25 3,05 1,14 3,00 mm

General specification

Core Material:
Ferrite
Packaging:
600 per 7″ reel Plastic tape: 12 mm wide, 0.3 mm thick, 8 mm pocket spacing, 3.7 mm pocket depth.
Temperature coefficient of inductance:
+200 to +700 ppm/°C.

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity).
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles.
Refer to Soldering Coilcraft Components before soldering.