Close up of ML338PWA
Datasheet 3D Model

ML338PWA Series

High-Reliability Power Inductors

ML338PWA Series features very low DCR and excellent current handling.
  • High temperature materials allow operation in ambient temperatures up to 155°C.
  • Soft saturation makes them ideal for VRM/VRD applications.
  • Special construction allows it to pass vibration testing to 30 G and shock testing to 500 G.
  • Tin-silver-copper over tin over nickel over silver terminations.

Looking for the commercial version of this part? See Coilcraft XPL2010 Series
Request Quote:
;

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (µH) 2
(Tolerance: ±20%)
DCR (Ω) 3 SRF (MHz) 4 Isat (A) 5 Irms (A) 6
typ max min typ 10% drop 20% drop 30% drop 20°C rise 40°C rise
ML338PWA201MLZ 0.20 0.024 0.027 286 408 2.80 3.45 3.75 2.2 2.8
ML338PWA331MLZ 0.33 0.031 0.035 175 250 1.90 2.75 3.05 1.9 2.6
ML338PWA501MLZ 0.50 0.040 0.045 153 218 1.80 2.35 2.64 1.7 2.3
ML338PWA681MLZ 0.68 0.057 0.063 106 152 1.55 1.95 2.19 1.5 2.1
ML338PWA821MLZ 0.82 0.068 0.075 93 132 1.25 1.65 1.90 1.3 1.7
ML338PWA102MLZ 1.0 0.081 0.089 82 117 1.20 1.60 1.80 1.1 1.6
ML338PWA152MLZ 1.5 0.105 0.116 56 80 0.95 1.30 1.50 1.0 1.4
ML338PWA222MLZ 2.2 0.156 0.173 53 75 0.94 1.20 1.35 0.96 1.3
ML338PWA332MLZ 3.3 0.207 0.228 39 55 0.70 0.93 1.05 0.79 1.1
ML338PWA472MLZ 4.7 0.336 0.370 28 40 0.58 0.75 0.85 0.74 1.0
ML338PWA682MLZ 6.8 0.421 0.463 23 33 0.45 0.62 0.73 0.64 0.87
ML338PWA822MLZ 8.2 0.457 0.503 21 30 0.44 0.60 0.67 0.55 0.75
ML338PWA103MLZ 10 0.555 0.611 20 28 0.39 0.53 0.61 0.49 0.66
Notes
  1. When ordering, please specify testing code: e.g. ML338PWA224MLZ.
  2. Inductance tested at 100 kHz, 0.1 Vrms, 0 Adc.
  3. DCR measured on a micro-ohmmeter.
  4. SRF measured using Agilent/HP 4395A or equivalent.
  5. DC current at 25°C that causes the specified inductance drop from its value without current.
  6. Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.

Testing:

  • Z = Unscreened
  • Y = Unscreened (SLDC Option A)
  • W = Unscreened (SLDC Option B)
  • H = Group A screening per Coilcraft CP-SA-10001
  • G = Coilcraft CP-SA-10001 Group A (SLDC Option A)
  • D = Coilcraft CP-SA-10001 Group A (SLDC Option B)
All screening performed to the document’s latest revision.
Environmental
Ambient temperature range:
–55°C to +105°C with Irms current.
Storage temperature range:
Component: –55°C to +155°C.
Packaging: –55°C to +80°C.
Maximum part temperature:
+155°C (ambient + temp rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Typical L vs Frequency

Typical L vs Current

Physical characteristics

ml338pwad.gif
Dimensions are in  inches⁄mm

General specification

Weight:
22 mg
Packaging:
2000/7′′ reel Plastic tape: 8 mm wide, 0.23 mm thick, 4 mm pocket spacing, 1.19 mm pocket depth.

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity).
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles.
Refer to Soldering Coilcraft Components before soldering.