| Part number 1 | Lines |
Common mode peak impedance (kΩ) |
Cutoff frequency (GHz) 2 |
Common mode attenuation typ (dB) |
Inductance min (nH) 3 |
Irms (mA) 4 | DCR max (Ω) 5 |
Isolation Voltage (Vrms) 6 |
||
|---|---|---|---|---|---|---|---|---|---|---|
| 10 MHz | 100 MHz | 500 MHz | ||||||||
| CP336FRA421MAZ | 2 | 0.22 @ 3.0 GHz | 3.5 | 1.1 | 2.3 | 8.4 | 23 | 500 | 0.12 | 250 |
| CP336FRA901MAZ | 2 | 0.29 @ 3.0 GHz | 2.5 | 1.4 | 4.2 | 16.9 | 47 | 500 | 0.17 | 250 |
| CP336FRA172MAZ | 2 | 0.64 @ 1.8 GHz | 1.8 | 2.3 | 6.7 | 22 | 84 | 500 | 0.25 | 250 |
| CP336FRA262MAZ | 2 | 0.82 @ 1.8 GHz | 1.5 | 3 | 8.6 | 27.8 | 147 | 500 | 0.26 | 250 |
| CP336FRA372MAZ | 2 | 1.06 @ 1.4 GHz | 0.82 | 4.5 | 11.9 | 34.3 | 189 | 500 | 0.32 | 250 |
| CP336FRA502MAZ | 2 | 1.42 @ 1.1 GHz | 0.70 | 4.9 | 14.5 | 31.3 | 273 | 500 | 0.37 | 250 |
| CP336FRA672MAZ | 2 | 1.75 @ 0.93 GHz | 0.46 | 8.4 | 16.6 | 30 | 322 | 500 | 0.45 | 250 |
| CP336FRA902MAZ | 2 | 2.06 @ 0.81 GHz | 0.47 | 8.7 | 18.7 | 30.5 | 413 | 500 | 0.65 | 250 |