Close up of AE612PNB
Datasheet 3D Model

AE612PNB Series

Outgassing Compliant Power Inductors

AE612PNB Series features high temperature materials allowing operation in ambient temperatures up to 155°C.
  • High current, low DCR shielded power inductors.
  • Passes NASA low outgassing specifications.
  • Tin-lead (Sn-Pb) terminations for the best possible board adhesion.
  • Tin-lead (63/37) over tin over nickel over phos bronze terminations.

Looking for the commercial version of this part? See Coilcraft MSS1278T Series
Request Quote:
;

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (µH) 2 Tolerance (%) DCR (mΩ) 3 SRF (MHz) 4 Isat (A) 5 Irms (A) 6
typ max min typ 10% drop 20% drop 30% drop 20°C rise 40°C rise
AE612PNB102NSZ 1.0 30 6.3 7.0 80.0 115 31.8 35.0 36.8 7.1 10.1
AE612PNB142NSZ 1.4 30 8.8 9.8 60.0 85.0 25.0 27.8 29.5 6.8 9.8
AE612PNB222NSZ 2.2 30 9.4 10.5 42.0 60.0 22.6 24.8 26.0 6.3 9.2
AE612PNB272NSZ 2.7 30 10.1 11.3 28.0 40.0 18.8 20.7 22.0 6.1 8.6
AE612PNB392NSZ 3.9 30 11.7 13.0 25.0 35.0 16.5 18.2 19.2 5.7 7.7
AE612PNB472MSZ 4.7 20 13.9 15.5 23.0 33.0 15.3 16.9 17.8 4.3 6.2
AE612PNB562MSZ 5.6 20 15.7 17.5 21.0 30.0 13.4 14.9 15.7 4.3 6.2
AE612PNB682MSZ 6.8 20 19.1 21.3 16.0 23.0 12.1 13.6 14.2 4.2 6.0
AE612PNB822MSZ 8.2 20 20.3 22.6 14.0 20.0 11.4 12.6 13.3 4.1 5.9
AE612PNB103MSZ 10 20 21.8 24.3 12.0 17.0 10.6 11.8 12.5 4.0 5.7
AE612PNB123MSZ 12 20 23.2 25.8 11.0 15.0 8.9 9.9 10.4 3.7 5.2
AE612PNB153MSZ 15 20 27.9 31.0 9.0 13.0 8.4 9.3 9.9 3.5 4.9
AE612PNB183MSZ 18 20 30.8 34.3 8.4 12.0 8.0 8.9 9.4 3.0 4.5
AE612PNB223MSZ 22 20 35.5 39.5 7.7 11.0 7.1 7.9 8.3 2.9 4.0
AE612PNB273MSZ 27 20 45.0 50.0 7.0 10.0 6.3 7.1 7.5 2.6 3.6
AE612PNB333MSZ 33 20 61.9 68.8 6.6 9.5 6.0 6.6 7.0 2.3 3.1
AE612PNB393MSZ 39 20 69.1 76.8 6.0 8.5 5.4 5.9 6.3 2.1 3.0
AE612PNB473MSZ 47 20 72.3 80.4 5.3 7.5 4.8 5.4 5.7 2.0 2.9
AE612PNB563MSZ 56 20 80.2 89.2 4.9 7.0 4.4 5.0 5.3 1.9 2.7
AE612PNB683MSZ 68 20 91.3 102 4.6 6.5 3.9 4.5 4.7 1.8 2.6
AE612PNB823MSZ 82 20 126 140 3.5 5.0 3.7 4.1 4.4 1.6 2.3
AE612PNB104MSZ 100 20 135 150 3.1 4.5 3.1 3.6 3.8 1.5 2.2
AE612PNB124KSZ 120 10 182 203 3.0 4.3 3.0 3.4 3.6 1.4 1.9
AE612PNB154KSZ 150 10 217 241 2.9 4.1 2.6 2.9 3.1 1.3 1.8
AE612PNB184KSZ 180 10 229 255 2.8 4.0 2.4 2.7 2.8 1.2 1.7
AE612PNB224KSZ 220 10 324 360 2.4 3.4 2.2 2.5 2.6 1.0 1.6
AE612PNB274KSZ 270 10 416 462 2.2 3.1 1.9 2.2 2.3 0.90 1.2
AE612PNB334KSZ 330 10 487 542 2.0 2.9 1.7 1.9 2.1 0.80 1.0
AE612PNB394KSZ 390 10 534 593 1.9 2.7 1.6 1.8 1.9 0.75 1.0
AE612PNB474KSZ 470 10 708 786 1.6 2.2 1.4 1.6 1.7 0.66 0.90
AE612PNB564KSZ 560 10 777 864 1.4 2.0 1.4 1.5 1.7 0.60 0.80
AE612PNB684KSZ 680 10 1045 1162 1.2 1.7 1.2 1.3 1.5 0.55 0.75
AE612PNB824KSZ 820 10 1166 1296 1.0 1.4 1.1 1.3 1.4 0.50 0.70
AE612PNB105KSZ 1000 10 1334 1482 0.90 1.3 0.98 1.1 1.2 0.48 0.68
Notes
  1. Please specify screening code: AE612PNB105MSZ.
  2. Inductance tested at 100 kHz, 0.1 Vrms, 0 Adc using an Agilent/HP 4263B LCR meter or equivalent.
  3. DCR measured on a micro-ohmmeter and a Coilcraft CCF858 test fixture.
  4. SRF measured using an Agilent/HP 8753D network analyzer.
  5. DC current at 25°C that causes the specified inductance drop from its value without current.
  6. Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.

Termination:

  • S = Tin-lead (63/37) over tin over nickel over phos bronze.

Screening:

  • Z = Unscreened
  • Y = Unscreened (SLDC Option A)
  • W = Unscreened (SLDC Option B)
  • H = Coilcraft CP-SA-10001 Group A
  • G = Coilcraft CP-SA-10001 Group A (SLDC Option A)
  • D = Coilcraft CP-SA-10001 Group A (SLDC Option B)
  • 1/2/3 = EEE-INST-002 (Family 1) Level 1/2/3
  • 4/5 = MIL-STD-981 (Family 04) Class B=4, Class S=5
  • F = ESCC3201 (F4 operational life performed at 105°C)
  • Screening performed to the document’s latest revision.
  • Lot qualification (Group B) available.
  • Testing T and U have been replaced with more detailed codes 4, 5, and 1, 2, 3, respectively. Codes T and U can still be used, if necessary. Custom testing also available.
  • Country of origin restrictions available; prefix options G or F.
Environmental
Ambient temperature range:
–55°C to +105°C with Irms current.
Storage temperature range:
Component: –55C to +155°C.
Packaging: –55°C to +80°C.
Maximum part temperature:
+155°C (ambient + temp rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Typical L vs Frequency

Typical L vs Current

Physical characteristics

ae612pnb_dim.png

General specification

Core Material:
Ferrite
Weight:
3.8 g – 4.6 g
Packaging:
500/13′′ reel; Plastic tape: 24 mm wide, 0.4 mm thick, 16 mm pocket spacing, 8.1 mm pocket depth.

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity).
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles.
Refer to Soldering Coilcraft Components before soldering.