Close up of AE515PGA
Datasheet 3D Model

AE515PGA Series

Outgassing Compliant Power Inductors

AE515PGA Series features exceptionally low DCR; soft saturation.
  • High temperature materials allow operation in ambient temperatures up to 155°C
  • Passes NASA low outgassing specifications
  • Tin-lead (Sn-Pb) termination for the best possible board adhesion
  • Exceptionally low DCR; soft saturation
  • Passes vibration testing to 80 G and shock testing to 1000 G

Looking for the commercial version of this part? See Coilcraft XGL5050 Series
Request Quote:
;

Specifications

Electrical specifications at 25°C. Operating voltage 0 – 80 V


Part number 1
Inductance (µH) 2
(Tolerance: ±20%)
DCR (mΩ) 3 SRF (MHz) 4 Isat (A) 5 Irms (A) 6
typ max min typ 10% drop 20% drop 30% drop 20°C rise 40°C rise
AE515PGA161MSZ 0.16 1.2 1.5 124 155 14.9 23.5 32.0 15.3 19.5
AE515PGA331MSZ 0.33 1.6 2.0 80 100 10.7 16.9 23.5 14.2 18.4
AE515PGA501MSZ 0.50 2.2 2.7 72 90 9.2 14.1 19.0 13.3 18.1
AE515PGA561MSZ 0.56 2.5 3.0 70 88 8.5 13.2 18.0 13.2 18.0
AE515PGA721MSZ 0.72 2.7 3.3 56 70 8.2 12.5 16.8 12.9 17.6
AE515PGA821MSZ 0.82 2.9 3.5 56 70 7.6 11.6 15.5 12.4 17.1
AE515PGA102MSZ 1.0 3.2 3.9 48 60 7.5 11.5 15.4 11.7 15.7
AE515PGA122MSZ 1.2 3.8 4.6 40 50 7.4 11.2 15.1 11.1 15.0
AE515PGA152MSZ 1.5 4.7 5.7 36 45 6.5 9.8 13.1 9.6 12.8
AE515PGA182MSZ 1.8 6.5 7.8 32 40 5.5 8.3 11.1 8.3 11.4
AE515PGA222MSZ 2.2 6.8 8.2 30 37 5.3 8.0 10.7 7.6 10.3
AE515PGA282MSZ 2.8 8.5 9.8 26 33 4.8 7.3 9.8 6.8 9.3
AE515PGA332MSZ 3.3 10.0 11.5 24 30 4.3 6.4 8.6 6.0 8.4
AE515PGA472MSZ 4.7 13.9 16.0 20 25 3.5 5.3 7.0 5.3 7.2
AE515PGA562MSZ 5.6 17.9 19.7 18 22 3.2 4.8 6.4 4.3 6.0
AE515PGA682MSZ 6.8 21.0 23.1 17 21 3.0 4.6 6.2 4.1 5.6
AE515PGA822MSZ 8.2 24.9 27.5 14 18 2.7 4.1 5.5 3.9 5.2
AE515PGA103MSZ 10 30.5 33.6 14 17 2.5 3.7 4.9 3.4 4.6
AE515PGA123MSZ 12 39.1 43.0 12 15 2.2 3.3 4.3 2.8 3.8
AE515PGA153MSZ 15 49.8 54.9 10 13 2.0 2.9 3.9 2.5 3.4
AE515PGA183MSZ 18 56.5 62.5 10 12 1.8 2.8 3.7 2.4 3.3
AE515PGA223MSZ 22 72.1 79.5 9 11 1.6 2.5 3.3 2.2 3.0
AE515PGA333MSZ 33 107 118 6 8 1.3 1.9 2.5 1.8 2.4
Notes
  1. When ordering, please specify screening code: e.g. AE515PGA333MSZ.
  2. Inductance tested at 1 MHz, 0.1 Vrms, 0 Adc.
  3. DCR measured on a micro-ohmmeter.
  4. SRF measured using Agilent/HP 4395A or equivalent.
  5. DC current at 25°C that causes the specified inductance drop from its value without current. Click for temperature derating information.
  6. Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Click for temperature derating information.

    Note:
    Irms testing was performed on a 0.060” thick pcb with 4 oz. copper traces optimized to minimize additional temperature rise. Temperature rise is highly dependent on many factors including pcb land pattern, trace size, and proximity to other components. Therefore temperature rise should be verified in application conditions.

Termination:

S = Tin-lead (63/37) over copper.

Screening:

  • Z = Unscreened
  • Y = Unscreened (SLDC Option A)
  • W = Unscreened (SLDC Option B)
  • H = Coilcraft CP-SA-10001 Group A
  • G = Coilcraft CP-SA-10001 Group A (SLDC Option A)
  • D = Coilcraft CP-SA-10001 Group A (SLDC Option B)
  • 1 = EEE-INST-002 (Family 1) Level 1
  • 2 = EEE-INST-002 (Family 1) Level 2
  • 3 = EEE-INST-002 (Family 1) Level 3
  • 4 = MIL-STD-981 (Family 04) Class B
  • 5 = MIL-STD-981 (Family 04) Class S
  • F = ESCC3201 (F4 operational life performed at 105°C)
  • Screening performed to the document’s latest revision.
  • Lot qualification (Group B) available.
  • Custom testing also available.
Environmental
Ambient temperature range:
–55°C to +105°C with Irms current
Storage temperature range:
Component: –55°C to +155°C
Tape and reel packaging: –55°C to +80°C
Maximum part temperature:
+155°C (ambient + temp rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Frequency

L vs Current

Physical characteristics

ae515pgad.gif

General specification

Core Material:
Composite
Weight:
0.77– 0.88 g
Packaging:
250/7 ″ reel; 750/13 ″ reel Plastic tape: 16 mm wide, 0.30 mm thick, 12 mm pocket spacing, 5.21 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles.
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. See Doc787_PCB_Washing.pdf.