Close up of AE514PYA
Datasheet 3D Models

AE514PYA Series

Outgassing Compliant Power Inductors

AE514PYA Series features high temperature materials allowing operation in ambient temperatures up to 155°C.
  • Passes NASA low outgassing specifications.
  • Passes vibration testing to 80 G and shock testing to 1000 G.
  • Tin-lead (Sn-Pb) termination for the best possible board adhesion.
  • High current and very low DCR.
  • Soft saturation makes them ideal for VRM/VRD applications.
  • Tin-lead (63/37) over copper terminations.
  • Special coating added to ensure DWV compliance (CP-T0730; see Screening section for more info)

Looking for the commercial version of this part? See Coilcraft XAL7030 Series
Request Quote:
;

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (µH) 2
(Tolerance: ±20%)
DCR (mΩ) 3 SRF (MHz) 4 Isat (A) 5 Irms (A) 6
typ max min typ 20°C rise 40°C rise
AE514PYA161MSZ 0.16 1.15 1.26 126 158 60.0 18.7 24.4
AE514PYA301MSZ 0.30 1.75 1.92 81 101 41.0 15.8 20.7
AE514PYA601MSZ 0.60 3.00 3.30 58 72 36.0 13.5 17.3
AE514PYA102MSZ 1.0 4.55 5.00 41 52 28.0 12.1 16.4
AE514PYA152MSZ 1.5 7.60 8.36 31 39 23.5 8.9 11.3
AE514PYA222MSZ 2.2 13.70 15.07 23 29 18.0 7.5 9.7
AE514PYA272MSZ 2.7 15.70 17.30 25 32 12.8 6.7 8.6
AE514PYA332MSZ 3.3 19.50 21.45 20 25 12.3 6.0 7.5
AE514PYA472MSZ 4.7 25.20 27.72 17 21 12.0 5.2 6.8
AE514PYA562MSZ 5.6 30.25 33.30 14 17 11.5 4.0 5.5
AE514PYA682MSZ 6.8 45.00 51.75 12 15 8.7 3.3 5.1
AE514PYA822MSZ 8.2 53.00 60.95 10 13 8.4 2.2 4.4
Notes
  1. When ordering, please specify screening code: AE514PYA822MSZ.
  2. Inductance tested at 100 kHz, 0.1 Vrms using an Agilent/HP 4192A.
  3. DCR measured using a micro-ohmmeter.
  4. SRF measured using an Agilent/HP 4395A or equivalent.
  5. DC current at 25°C that causes an inductance drop of 30% (typ) from its value without current.
  6. Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.

    Note:
    Irms testing was performed on a 0.060′′ thick pcb with 4 oz. copper traces optimized to minimize additional temperature rise. Temperature rise is highly dependent on many factors including pcb land pattern, trace size, and proximity to other components. Therefore temperature rise should be verified in application conditions.

Screening:

  • Z = Unscreened
  • Y = Unscreened (SLDC Option A)
  • W = Unscreened (SLDC Option B)
  • H = Group A screening per Coilcraft CP-SA-10001
  • G = Coilcraft CP-SA-10001 Group A (SLDC Option A)
  • D = Coilcraft CP-SA-10001 Group A (SLDC Option B)
AE514PYA and CP-T0730 are drop-in replacements.
For additional screening options, use part number CP-T0730-xxxMSx and specify screening code: CP-T0730-822MSZ
  • 1 = EEE-INST-002 (Family 1) Level 1
  • 2 = EEE-INST-002 (Family 1) Level 2
  • 3 = EEE-INST-002 (Family 1) Level 3
  • 4 = MIL-STD-981 (Family 04) Class B
  • 5 = MIL-STD-981 (Family 04) Class S
  • F = ESCC3201 (F4 operational life performed at 105°C)
    • Screening performed to the document’s latest revision.
    • Custom testing also available.
    • Country of origin restrictions available; prefix option G or F.
Environmental
Ambient temperature range:
–55°C to +105°C with Irms current.
Storage temperature range:
Component: –55°C to +155°C.
Tape and reel packaging: –55°C to +80°C.
Maximum part temperature:
+155°C (ambient + temp rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Typical L vs Frequency

L vs Current

Physical characteristics

ae514pyad.gif

General specification

Core Material:
Composite
Weight:
0.63 – 1.22 g
Packaging:
400 per 7′′ reel Plastic tape: 16 mm wide, 0.35 mm thick, 12 mm pocket spacing, 3.0 mm pocket depth.

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity).
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles.
Refer to Soldering Coilcraft Components before soldering.