Electrical specifications at 25°C. Operating voltage 0 – 80 V.
|
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF (MHz) 4 | Isat (A) 5 | Irms (A) 6 | |||||
|---|---|---|---|---|---|---|---|---|---|---|
| typ | max | min | typ | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | ||
| AE512PGA181MSZ | 0.18 | 1.0 | 1.2 | 112 | 140 | 17.5 | 29.5 | 43.0 | 18.9 | 26.0 |
| AE512PGA221MSZ | 0.22 | 1.2 | 1.5 | 104 | 130 | 16.5 | 27.5 | 39.0 | 17.3 | 24.0 |
| AE512PGA381MSZ | 0.38 | 2.0 | 2.4 | 58 | 72 | 12.5 | 20.5 | 29.0 | 14.9 | 21.0 |
| AE512PGA471MSZ | 0.47 | 2.2 | 2.7 | 53 | 66 | 11.5 | 18.7 | 26.5 | 13.6 | 18.8 |
| AE512PGA681MSZ | 0.68 | 2.9 | 3.5 | 42 | 52 | 9.2 | 15.3 | 22.0 | 11.9 | 16.9 |
| AE512PGA821MSZ | 0.82 | 3.4 | 4.0 | 40 | 50 | 9.1 | 14.9 | 21.0 | 11.2 | 15.8 |
| AE512PGA102MSZ | 1.0 | 4.2 | 4.9 | 34 | 42 | 7.5 | 12.4 | 17.7 | 9.8 | 13.6 |
| AE512PGA122MSZ | 1.2 | 4.6 | 5.4 | 34 | 42 | 7.4 | 12.3 | 17.3 | 9.0 | 12.4 |
| AE512PGA152MSZ | 1.5 | 6.2 | 7.3 | 28 | 35 | 6.3 | 10.3 | 14.5 | 7.8 | 11.3 |
| AE512PGA182MSZ | 1.8 | 7.5 | 8.9 | 26 | 33 | 5.9 | 9.4 | 13.0 | 7.1 | 9.8 |
| AE512PGA222MSZ | 2.2 | 8.7 | 10.3 | 22 | 28 | 5.4 | 8.7 | 12.2 | 6.4 | 9.0 |
| AE512PGA332MSZ | 3.3 | 13.1 | 15.4 | 20 | 25 | 4.6 | 7.5 | 10.4 | 5.7 | 7.9 |
| AE512PGA472MSZ | 4.7 | 17.5 | 21.0 | 15 | 19 | 3.8 | 6.1 | 8.6 | 5.4 | 7.5 |
| AE512PGA562MSZ | 5.6 | 20.5 | 24.1 | 14 | 18 | 3.5 | 5.9 | 8.2 | 4.9 | 6.6 |
| AE512PGA682MSZ | 6.8 | 25.1 | 29.5 | 13 | 16 | 3.2 | 5.2 | 7.3 | 4.5 | 6.2 |
| AE512PGA822MSZ | 8.2 | 35.0 | 40.0 | 11 | 14 | 2.8 | 4.6 | 6.5 | 3.8 | 5.3 |
| AE512PGA103MSZ | 10 | 38.0 | 44.0 | 10 | 13 | 2.7 | 4.4 | 6.2 | 3.7 | 5.2 |
| AE512PGA123MSZ | 12 | 46.0 | 53.0 | 10 | 12 | 2.4 | 3.9 | 5.5 | 3.3 | 4.5 |
| AE512PGA153MSZ | 15 | 62.1 | 72.0 | 8 | 10 | 2.1 | 3.4 | 4.6 | 2.9 | 3.9 |
| AE512PGA183MSZ | 18 | 69.6 | 80.0 | 8 | 10 | 1.9 | 3.1 | 4.4 | 2.6 | 3.5 |