Electrical specifications at 25°C. Operating voltage 0 – 80 V
|
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF (MHz) 4 | Isat (A) 5 | Irms (A) 6 | |||||
|---|---|---|---|---|---|---|---|---|---|---|
| typ | max | min | typ | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | ||
| AE486PGA181MSZ | 0.18 | 1.3 | 1.6 | 128 | 160 | 13.6 | 22.0 | 30.0 | 18.3 | 23.8 |
| AE486PGA351MSZ | 0.35 | 1.8 | 2.2 | 80 | 100 | 11.0 | 17.8 | 24.5 | 17.1 | 22.9 |
| AE486PGA401MSZ | 0.40 | 2.2 | 2.7 | 70 | 88 | 10.0 | 16.6 | 23.0 | 14.4 | 18.8 |
| AE486PGA521MSZ | 0.52 | 2.5 | 3.0 | 64 | 80 | 8.9 | 14.5 | 20.5 | 14.1 | 18.7 |
| AE486PGA601MSZ | 0.60 | 2.6 | 3.2 | 60 | 75 | 8.4 | 13.5 | 18.7 | 13.2 | 17.2 |
| AE486PGA651MSZ | 0.65 | 3.3 | 4.0 | 54 | 68 | 8.1 | 12.9 | 17.9 | 11.7 | 15.9 |
| AE486PGA821MSZ | 0.82 | 3.8 | 4.6 | 44 | 56 | 7.3 | 11.9 | 16.7 | 11.4 | 15.8 |
| AE486PGA901MSZ | 0.90 | 4.3 | 5.2 | 43 | 54 | 6.5 | 10.6 | 14.5 | 10.8 | 14.7 |
| AE486PGA102MSZ | 1.0 | 4.8 | 5.8 | 41 | 52 | 5.9 | 10.2 | 14.0 | 9.6 | 13.3 |
| AE486PGA122MSZ | 1.2 | 5.0 | 6.0 | 37 | 47 | 5.9 | 9.4 | 13.0 | 9.2 | 12.6 |
| AE486PGA152MSZ | 1.5 | 6.8 | 7.9 | 34 | 43 | 5.3 | 8.7 | 12.2 | 8.7 | 11.5 |
| AE486PGA182MSZ | 1.8 | 7.5 | 8.7 | 29 | 37 | 4.8 | 7.8 | 10.6 | 7.7 | 10.5 |
| AE486PGA222MSZ | 2.2 | 9.2 | 10.6 | 27 | 34 | 4.2 | 6.8 | 9.4 | 7.2 | 9.6 |
| AE486PGA332MSZ | 3.3 | 13.3 | 14.9 | 22 | 28 | 3.6 | 6.0 | 8.4 | 5.4 | 7.5 |
| AE486PGA472MSZ | 4.7 | 21.9 | 24.5 | 18 | 23 | 3.1 | 4.8 | 6.7 | 4.7 | 6.3 |
| AE486PGA562MSZ | 5.6 | 24.1 | 27.0 | 16 | 21 | 2.8 | 4.3 | 6.0 | 4.4 | 5.9 |
| AE486PGA682MSZ | 6.8 | 28.6 | 32.1 | 14 | 18 | 2.5 | 3.9 | 5.5 | 4.0 | 5.4 |
| AE486PGA822MSZ | 8.2 | 36.5 | 41.0 | 13 | 17 | 2.3 | 3.6 | 5.0 | 3.6 | 4.8 |
| AE486PGA103MSZ | 10 | 43.0 | 48.4 | 12 | 15 | 2.1 | 3.3 | 4.5 | 3.2 | 4.2 |
| AE486PGA123MSZ | 12 | 50.0 | 56.5 | 11 | 14 | 1.9 | 3.0 | 4.0 | 3.0 | 4.0 |
| AE486PGA153MSZ | 15 | 68.8 | 77.1 | 9 | 12 | 1.7 | 2.7 | 3.6 | 2.5 | 3.3 |
| AE486PGA183MSZ | 18 | 87.2 | 97.7 | 8 | 11 | 1.6 | 2.4 | 3.3 | 2.1 | 3.0 |
| AE486PGA223MSZ | 22 | 106 | 119 | 8 | 10 | 1.4 | 2.2 | 3.0 | 1.9 | 2.7 |