Electrical specifications at 25°C. Operating voltage 0 – 80 V
|
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF (MHz) 4 | Isat (A) 5 | Irms (A) 6 | |||||
|---|---|---|---|---|---|---|---|---|---|---|
| typ | max | min | typ | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | ||
| AE465PGA151MSZ | 0.15 | 1.5 | 1.8 | 152 | 190 | 8.9 | 15.1 | 21.0 | 16.7 | 22.7 |
| AE465PGA301MSZ | 0.30 | 2.2 | 2.6 | 96 | 120 | 7.0 | 11.1 | 15.3 | 13.3 | 18.5 |
| AE465PGA471MSZ | 0.47 | 2.8 | 3.2 | 72 | 90 | 6.0 | 9.4 | 12.2 | 11.3 | 15.6 |
| AE465PGA681MSZ | 0.68 | 3.5 | 4.0 | 58 | 72 | 5.3 | 8.0 | 10.5 | 9.6 | 13.7 |
| AE465PGA102MSZ | 1.0 | 4.8 | 5.6 | 44 | 55 | 4.5 | 7.0 | 9.3 | 7.7 | 11.1 |
| AE465PGA152MSZ | 1.5 | 6.8 | 7.9 | 38 | 47 | 3.7 | 5.9 | 7.9 | 6.5 | 9.4 |
| AE465PGA222MSZ | 2.2 | 10.1 | 11.5 | 30 | 37 | 3.1 | 4.7 | 6.4 | 6.0 | 8.3 |
| AE465PGA332MSZ | 3.3 | 15.0 | 16.6 | 26 | 32 | 2.6 | 4.0 | 5.5 | 5.1 | 6.5 |
| AE465PGA472MSZ | 4.7 | 22.2 | 24.5 | 19 | 24 | 2.1 | 3.3 | 4.4 | 4.0 | 5.3 |
| AE465PGA682MSZ | 6.8 | 31.5 | 34.7 | 16 | 20 | 1.9 | 3.0 | 4.0 | 3.2 | 4.2 |
| AE465PGA822MSZ | 8.2 | 37.4 | 41.2 | 14 | 18 | 1.6 | 2.5 | 3.3 | 3.1 | 4.1 |
| AE465PGA103MSZ | 10 | 45.8 | 50.5 | 14 | 17 | 1.4 | 2.2 | 2.8 | 2.8 | 3.8 |
| AE465PGA153MSZ | 15 | 74.5 | 82.2 | 10 | 12 | 1.2 | 1.9 | 2.5 | 2.0 | 2.7 |
| AE465PGA223MSZ | 22 | 104 | 115 | 8 | 10 | 0.90 | 1.4 | 1.9 | 1.9 | 2.5 |