Electrical specifications at 25°C. Operating voltage 0 – 80 V.
|
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF (MHz) 4 | Isat (A) 5 | Irms (A) 6 | |||||
|---|---|---|---|---|---|---|---|---|---|---|
| typ | max | min | typ | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | ||
| AE449PGA131MSZ | 0.13 | 1.5 | 1.8 | 212 | 265 | 12.5 | 19.5 | 26.5 | 15.8 | 20.3 |
| AE449PGA271MSZ | 0.27 | 2.2 | 2.4 | 128 | 160 | 9.2 | 14.4 | 19.3 | 13.1 | 18.2 |
| AE449PGA301MSZ | 0.30 | 2.5 | 2.9 | 104 | 130 | 8.0 | 12.5 | 17.0 | 12.8 | 18.0 |
| AE449PGA401MSZ | 0.40 | 2.8 | 3.2 | 96.0 | 120 | 7.2 | 11.5 | 15.5 | 11.6 | 16.9 |
| AE449PGA471MSZ | 0.47 | 3.4 | 3.9 | 80.0 | 100 | 6.8 | 10.6 | 14.2 | 11.5 | 15.9 |
| AE449PGA621MSZ | 0.62 | 4.1 | 4.6 | 65.0 | 82.0 | 6.1 | 9.5 | 12.7 | 9.4 | 11.3 |
| AE449PGA761MSZ | 0.76 | 4.9 | 5.5 | 57.0 | 72.0 | 5.6 | 8.7 | 11.8 | 9.2 | 10.7 |
| AE449PGA102MSZ | 1.0 | 6.5 | 7.2 | 52.0 | 65.0 | 4.8 | 7.6 | 10.3 | 8.1 | 9.8 |
| AE449PGA122MSZ | 1.2 | 8.5 | 9.4 | 44.0 | 55.0 | 4.2 | 6.8 | 9.2 | 7.1 | 9.2 |
| AE449PGA152MSZ | 1.5 | 9.5 | 10.5 | 40.0 | 50.0 | 3.8 | 6.3 | 8.8 | 5.3 | 7.7 |
| AE449PGA222MSZ | 2.2 | 13.5 | 15.0 | 32.0 | 40.0 | 3.1 | 5.0 | 7.0 | 4.4 | 6.5 |
| AE449PGA332MSZ | 3.3 | 19.9 | 21.9 | 24.0 | 30.0 | 2.4 | 3.8 | 5.3 | 4.1 | 5.6 |
| AE449PGA472MSZ | 4.7 | 28.5 | 31.5 | 20.0 | 26.0 | 2.1 | 3.2 | 4.4 | 3.6 | 5.0 |
| AE449PGA562MSZ | 5.6 | 31.5 | 34.7 | 20.0 | 25.0 | 2.0 | 3.1 | 4.2 | 3.0 | 4.1 |
| AE449PGA682MSZ | 6.8 | 43.5 | 47.9 | 17.0 | 22.0 | 1.8 | 2.7 | 3.7 | 2.6 | 3.5 |
| AE449PGA822MSZ | 8.2 | 50.6 | 55.7 | 16.0 | 20.0 | 1.7 | 2.6 | 3.5 | 2.3 | 3.2 |
| AE449PGA103MSZ | 10 | 63.0 | 69.5 | 14.0 | 18.5 | 1.4 | 2.3 | 3.1 | 2.2 | 2.9 |
| AE449PGA123MSZ | 12 | 78.5 | 86.5 | 13.0 | 17.0 | 1.4 | 2.1 | 2.7 | 1.9 | 2.6 |