Electrical specifications at 25°C.
Part number 1 | Inductance (µH) 2 | Tolerance (%) | Q min 3 | SRF min (MHz) 4 | DCR max (Ω) 5 | Imax (mA) | Color code |
---|---|---|---|---|---|---|---|
ST336RAB78N_RZ | 0.078 @ 7.9 MHz | 5,2 | 19 @ 7.9 MHz | 1300 | 0.042 | 800 | Black |
ST336RAB111_RZ | 0.11 @ 7.9 MHz | 5,2 | 19 @ 7.9 MHz | 1200 | 0.050 | 800 | Brown |
ST336RAB471_RZ | 0.47 @ 7.9 MHz | 5,2 | 19 @ 7.9 MHz | 500 | 0.31 | 510 | Red |
ST336RAB681_RZ | 0.68 @ 7.9 MHz | 5,2 | 20 @ 7.9 MHz | 400 | 0.46 | 430 | Orange |
ST336RAB102_RZ | 1.0 @ 7.9 MHz | 5,2 | 20 @ 7.9 MHz | 340 | 0.69 | 280 | Yellow |
ST336RAB122_RZ | 1.2 @ 7.9 MHz | 5,2 | 15 @ 7.9 MHz | 280 | 1.2 | 220 | Brown |
ST336RAB152_RZ | 1.5 @ 7.9 MHz | 5,2 | 20 @ 7.9 MHz | 275 | 1.0 | 260 | Green |
ST336RAB182_RZ | 1.8 @ 7.9 MHz | 5,2 | 20 @ 7.9 MHz | 246 | 1.2 | 250 | Blue |
ST336RAB222_RZ | 2.2 @ 7.9 MHz | 5,2 | 20 @ 7.9 MHz | 106 | 1.3 | 240 | Brown |
ST336RAB272_RZ | 2.7 @ 7.9 MHz | 5,2 | 20 @ 7.9 MHz | 105 | 1.5 | 230 | Violet |
ST336RAB332_RZ | 3.3 @ 7.9 MHz | 5,2 | 20 @ 7.9 MHz | 83 | 1.6 | 220 | Gray |
ST336RAB392_RZ | 3.9 @ 7.9 MHz | 5,2 | 20 @ 7.9 MHz | 52 | 1.7 | 210 | White |
ST336RAB472_RZ | 4.7 @ 7.9 MHz | 5,2 | 20 @ 7.9 MHz | 50 | 1.9 | 200 | Black |
ST336RAB682_RZ | 6.8 @ 7.9 MHz | 5,2 | 20 @ 7.9 MHz | 30 | 2.3 | 180 | Brown |
ST336RAB822_RZ | 8.2 @ 2.5 MHz | 5,2 | 18 @ 2.5 MHz | 25 | 2.6 | 170 | Red |
ST336RAB103_RZ | 10 @ 2.5 MHz | 5,2 | 18 @ 2.5 MHz | 21 | 3.5 | 160 | Orange |
ST336RAB153_RZ | 15 @ 2.5 MHz | 5,2 | 18 @ 2.5 MHz | 17 | 5.0 | 130 | Yellow |
ST336RAB223_RZ | 22 @ 2.5 MHz | 5,2 | 18 @ 2.5 MHz | 13 | 6.2 | 110 | Green |
ST336RAB273_RZ | 27 @ 2.5 MHz | 5,2 | 15 @ 2.5 MHz | 11 | 11.0 | 80 | Blue |
A max | B max | C max | D ref | E | F | G | H | I | J | |
---|---|---|---|---|---|---|---|---|---|---|
0.090 | 0.075 | 0.063 | 0.020 | 0.050 | 0.020 | 0.040 | 0.070 | 0.040 | 0.030 | inches |
2,29 | 1,91 | 1,60 | 0,51 | 1,27 | 0,51 | 1,02 | 1,78 | 1,02 | 0,76 | mm |