Datasheet 3D Model
Request Quote:
;

AR336RAB103

For more information and specification about the part.

Go to series

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (µH) 2 Tolerance (%) 3 Q min
@ 2.5 MHz 4
SRF typ (MHz) 5 DCR max (Ω) 6 Imax (A)
AR336RAB103_PZ 10 5,2 21 19.0 3.8 160
Notes
  1. When ordering, specify tolerance, termination and screening codes: e.g. AR336RAB603JPZ
  2. Inductance measured using a Coilcraft SMD-A fixture in an Agilent/ HP 4286A impedance analyzer with Coilcraft-provided correlation pieces.
  3. Tolerances in bold are stocked for immediate shipment.
  4. Q measured on an Agilent/HP 4291A with an Agilent/HP 16193 test fixture.
  5. SRF measured using an Agilent/HP 8753D network analyzer with a Coilcraft SMD-D test fixture.
  6. DCR measured on a Cambridge Technology Micro-ohmmeter.

Tolerance:

G = 2% J = 5%

Termination:

  • P = Tin-lead (63/37) over tin over nickel over silverplatinum-glass frit
  • C = Tin-lead (63/37) over gold over nickel over moly-mag
  • A = Gold over nickel over moly-mag

Screening:

  • Z = Unscreened
  • H = Coilcraft CP-SA-10001 Group A
  • 1 = EEE-INST-002 (Family 3) Level 1
  • 2 = EEE-INST-002 (Family 3) Level 2
  • 3 = EEE-INST-002 (Family 3) Level 3
  • 4 = MIL-STD-981 (Family 50) Class B
  • 5 = MIL-STD-981 (Family 50) Class S
  • F = ESCC3201 (F4 operational life performed at 90°C)
    • Screening performed to the document’s latest revision.
    • Lot qualification (Group B) available.
    • Custom testing also available.
    • Country of origin restrictions available; prefix options G or F.
Environmental
Ambient temperature range:
–55°C to +125°C with Imax current.
Storage temperature range:
Component: –55°C to +155°C
Tape and reel packaging: –55°C to +80°C
Maximum part temperature:
+155°C (ambient + temp rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Frequency

Q vs Frequency

Physical characteristics

ar336rabd.gif

 
A max B max C max D ref E F G H I J  
0.09 0.075 0.063 0.020 0.050 0.020 0.040 0.070 0.040 0.030 inches
2,29 1,91 1,60 0,51 1,27 0,51 1,02 1,78 1,02 0,76 mm

Dimensions are before solder application. For maximum overall dimensions including solder, add 0.0025 in / 0.064 mm to E and 0.006 in / 0.15 mm to A and C.

General specification

Core Material:
Ceramic/Ferrite
Weight:
14 – 20 mg
Packaging:
2000/7″reel; 7500/13″reel; Plastic tape: 8 mm wide, 0.23 mm thick, 4 mm pocket spacing, 1.6 mm pocket depth
Temperature coefficient of inductance:
+100 to +250 ppm/°C

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info