Electrical specifications at 25°C.
Part number 1 | Inductance (nH) 2 | Tolerance (%) | Q min 3 | SRF min (MHz) 4 | DCR max (Ω) 5 | Imax (mA) |
---|---|---|---|---|---|---|
ST413RAE100JRZ | 10 @ 50.0 MHz | 5 | 50 @ 500 MHz | 3000 | 0.08 | 1000 |
ST413RAE120JRZ | 12 @ 50.0 MHz | 5 | 50 @ 500 MHz | 3000 | 0.09 | 1000 |
ST413RAE150JRZ | 15 @ 50.0 MHz | 5 | 50 @ 500 MHz | 3000 | 0.14 | 1000 |
ST413RAE180JRZ | 18 @ 50.0 MHz | 5 | 50 @ 350 MHz | 2500 | 0.11 | 1000 |
ST413RAE220JRZ | 22 @ 50.0 MHz | 5,2,1 | 55 @ 350 MHz | 2000 | 0.12 | 1000 |
ST413RAE270_RZ | 27 @ 50.0 MHz | 5,2,1 | 55 @ 350 MHz | 1500 | 0.13 | 1000 |
ST413RAE330_RZ | 33 @ 50.0 MHz | 5,2,1 | 60 @ 350 MHz | 1500 | 0.14 | 1000 |
ST413RAE390_RZ | 39 @ 50.0 MHz | 5,2,1 | 60 @ 350 MHz | 1500 | 0.15 | 1000 |
ST413RAE470_RZ | 47 @ 50.0 MHz | 5,2,1 | 65 @ 350 MHz | 1350 | 0.16 | 1000 |
ST413RAE560_RZ | 56 @ 50.0 MHz | 5,2,1 | 65 @ 350 MHz | 1150 | 0.18 | 1000 |
ST413RAE680_RZ | 68 @ 50.0 MHz | 5,2,1 | 65 @ 350 MHz | 1050 | 0.20 | 1000 |
ST413RAE820_RZ | 82 @ 50.0 MHz | 5,2,1 | 60 @ 350 MHz | 950 | 0.22 | 1000 |
ST413RAE101_RZ | 100 @ 25.0 MHz | 5,2,1 | 60 @ 350 MHz | 950 | 0.56 | 650 |
ST413RAE121_RZ | 120 @ 25.0 MHz | 5,2,1 | 60 @ 350 MHz | 900 | 0.63 | 650 |
ST413RAE151_RZ | 150 @ 25.0 MHz | 5,2,1 | 45 @ 100 MHz | 850 | 0.70 | 580 |
ST413RAE181_RZ | 180 @ 25.0 MHz | 5,2,1 | 45 @ 100 MHz | 700 | 0.77 | 620 |
ST413RAE221_RZ | 220 @ 25.0 MHz | 5,2,1 | 45 @ 100 MHz | 600 | 0.84 | 500 |
ST413RAE271_RZ | 270 @ 25.0 MHz | 5,2,1 | 45 @ 100 MHz | 550 | 0.91 | 500 |
ST413RAE331_RZ | 330 @ 25.0 MHz | 5,2,1 | 45 @ 100 MHz | 500 | 1.05 | 450 |
ST413RAE391_RZ | 390 @ 25.0 MHz | 5,2,1 | 45 @ 100 MHz | 465 | 1.12 | 470 |
ST413RAE471_RZ | 470 @ 25.0 MHz | 5,2,1 | 45 @ 100 MHz | 425 | 1.19 | 470 |
ST413RAE561_RZ | 560 @ 25.0 MHz | 5,2,1 | 45 @ 100 MHz | 415 | 1.33 | 400 |
ST413RAE621_RZ | 620 @ 25.0 MHz | 5,2,1 | 45 @ 100 MHz | 375 | 1.40 | 300 |
ST413RAE681_RZ | 680 @ 25.0 MHz | 5,2,1 | 45 @ 100 MHz | 340 | 1.47 | 400 |
ST413RAE751_RZ | 750 @ 25.0 MHz | 5,2,1 | 45 @ 100 MHz | 330 | 1.54 | 360 |
ST413RAE821_RZ | 820 @ 25.0 MHz | 5,2,1 | 45 @ 100 MHz | 325 | 1.61 | 400 |
ST413RAE911_RZ | 910 @ 25.0 MHz | 5,2,1 | 35 @ 50.0 MHz | 305 | 1.68 | 380 |
ST413RAE102_RZ | 1000 @ 25.0 MHz | 5,2,1 | 35 @ 50.0 MHz | 290 | 1.75 | 370 |