Electrical specifications at 25°C.
Part number 1 | Inductance (nH) 2 | Tolerance (%) |
Q min
@ 100 MHz 3 |
SRF min (MHz) 4 | DCR max (Ω) 5 | Imax (mA) | Color code 6 |
---|---|---|---|---|---|---|---|
ML413RAA391_LZ | 390 | 5,2,1 | 45 | 480 | 1.12 | 310 | Blue |