Electrical specifications at 25°C.
Part number 1 | Inductance (nH) 2 | Tolerance (%) |
Q min
@ 50.0 MHz 3 |
SRF min (MHz) 4 | DCR max (Ω) 5 | Imax (mA) | Color code 6 |
---|---|---|---|---|---|---|---|
ML413RAA102_LZ | 1000 | 5,2,1 | 34 | 280 | 1.75 | 230 | Yellow |