Electrical specifications at 25°C.
Part number 1 | Inductance (nH) 2 | Tolerance (%) |
Q min
@ 100 MHz 3 |
SRF min (MHz) 4 | DCR max (Ω) 5 | Imax (mA) |
---|---|---|---|---|---|---|
AR413RAFR27_PZ | 270 | 5,2 | 32 | 610 | 1.3 | 250 |
A max | B max | C max | E | F | G | H | I | J | |
---|---|---|---|---|---|---|---|---|---|
0.105 | 0.095 | 0.045 | 0.080 | 0.020 | 0.060 | 0.100 | 0.040 | 0.050 | inches |
2,67 | 2,41 | 1,14 | 2,03 | 0,51 | 1,52 | 2,54 | 1,02 | 1,27 | mm |
Dimensions are before optional solder application.
For maximum overall dimensions including solder, add 0.006 in / 0,152 mm to A and C.